Success story about Bonvicini Carpenteria. FANUC Italy.

Robot Finder

Find the right product with the Robot finder. To refine your search further make a selection from any of criteria. Check and uncheck the boxes to alter your search patterns. Click on the results to find the model page you are looking for.

Refine your search

22 Robots – 1-22 Robots
The FANUC ARC Mate/12-14D is a robot specifically designed for arc welding.
robot

ARC Mate 100đť‘–D

The ARC Mate 100đť‘–D is an arc welding robot designed for compact welding cells. Its sophisticated, curved design facilitates effortless operation in tight spaces, complemented by a hollow arm and wrist for enhanced agility. A fully integrated welding hosepack and utility cables optimise workspace utilisation. With high rigidity and stable movement, it's perfect for applications such as arc welding. With a payload of up to 12 kg and a reach of 1441 mm, this robot offers fast movement speeds for increased productivity.
Axes
6
Robot Payload
12 kg
Robot Reach
1441 mm
The FANUC ARC Mate/10-16D is a robot specifically designed for arc welding.
robot

ARC Mate 100đť‘–D/10L

The ARC Mate 100đť‘–D/10L is an advanced arc welding robot engineered for exceptional performance in compact welding cells. With its sophisticated curved design, this robot operates effortlessly in tight spaces. Its small footprint allows for versatile installation, including upside-down or angle mounting, enhancing flexibility. The long arm model has a reach of up to 1636 mm and offers excellent axis speed and high precision. An integrated welding hosepack and utility cables optimise workspace efficiency. It's tailored for narrow installations and offers versatility and reliability for a variety of welding applications involving relatively large parts.
Axes
6
Robot Payload
10 kg
Robot Reach
1636 mm
The FANUC ARC Mate/8-20D is a robot specifically designed for arc welding.
robot

ARC Mate 100đť‘–D/8L

The ARC Mate 100𝑖D/8L is an arc welding robot designed to excel in compact welding environments. Its sophisticated, curved design provides seamless operation while its small footprint offers flexibility in installation, including upside-down or angle mounting. The long-arm arc welding robot comes with a fully integrated hose pack and cable management system. For easy and reliable routing of sensor or camera cables, air pipes and other utilities, services are routed through the robot’s hollow arm, wrist and body.
Axes
6
Robot Payload
8 kg
Robot Reach
2032 mm
The FANUC ARC Mate/25-18D is a robot specifically designed for arc welding.
robot

ARC Mate 120đť‘–D

The ARC Mate 120𝑖D is an arc welding robot renowned for its speed and accuracy. Its slim articulated design makes it ideal for welding in narrow jigs, while its high axis speeds and rigidity ensure exceptional repeatability of ± 0.02 mm. With a large working envelope and the ability to reach close to its own base, it offers maximum operating flexibility. Combining FANUC reliability with superior motion performance, the ARC Mate 120𝑖D maximises productivity and profitability.
Axes
6
Robot Payload
25 kg
Robot Reach
1831 mm
The FANUC ARC Mate/12-23D is a robot specifically designed for arc welding.
robot

ARC Mate 120đť‘–D/12L

The ARC Mate 120đť‘–D/12L is a long arm arc welding robot that ensures extended reach for larger workpieces, while outstanding axis speeds and precision ensure optimal results. Its versatility is demonstrated through its ability to weld large parts, thanks to an extended upper arm. It effortlessly maintains cleanliness with smooth surfaces to reduce dirt accumulation. The slim, curved J2 arm minimises interference, while high rigidity ensures excellent repeatability. Fully integrated welding hosepack and cable management streamline operations for seamless productivity.
Axes
6
Robot Payload
12 kg
Robot Reach
2272 mm
The FANUC ARC Mate/35-18D is a robot specifically designed for arc welding.
robot

ARC Mate 120đť‘–D/35

The ARC Mate 120đť‘–D/35 is an arc welding robot with a remarkable axis speed and precision, delivering high performance in a compact footprint. Its slim, lightweight design ensures increased throughput, while the compact arm and wrist provide maximum access, ideal for crowded production environments. The smooth finish repels dirt and simplifies cleaning, while easy installation and internal cable routing prevent snagging. With a strong 35 kg payload capacity, this model effortlessly handles heavy parts and welding equipment, making it essential for high payload applications.
Axes
6
Robot Payload
35 kg
Robot Reach
1831 mm
The FANUC ARC Mate/7-9D is a robot specifically designed for arc welding.
robot

ARC Mate 50đť‘–D/7L

The ARC Mate 50đť‘–D/7L is a versatile arc welding robot designed to elevate industrial welding operations. Offering a reach of up to 911 mm and 6-axis flexibility, this robust yet lightweight robot offers precision and efficiency. Its compact design ensures easy integration into existing workflows. With a robust 7 kg payload capacity and standard IP67 protection (optional IP69K available), it excels in harsh working environments.
Axes
6
Robot Payload
7 kg
Robot Reach
911 mm
The FANUC CR/35F-18B is the strongest industrial collaborative robot featuring a  payload capacity of up to 50 kg.
robot

CR-35đť‘–B

The CR-35đť‘–B is the most powerful collaborative robot on the market. With a maximum payload of 50 kg, it is perfect for a wide range of heavy-duty applications. With a reach of 1643 mm, the longest in its class, it ensures maximum utilisation of work areas. Its space-saving design, with a slim profile and small footprint, allows for versatile installation. Engineered for safety, it stops on contact, ensuring seamless human-robot collaboration. The combination of high payload, long reach and certified safety makes the CR-35đť‘–B ideal for a variety of processes. Precision is guaranteed with a repeatability of +/- 0.03 mm, complemented by a large hollow wrist for increased flexibility.
Axes
6
Robot Payload
50 kg
Robot Reach
1643 mm
The FANUC CRX-10iA is a lightweight collaborative robot for a broad range of applications.
robot

CRX-10đť‘–A

With a payload of 10 kg and a reach of 1,249 mm, the CRX-10𝑖A Collaborative Robot is the perfect solution for medium- and small-sized businesses as well as automation beginners and large corporations. The CRX series offers a FANUC programming interface with simple drag and drop technology on a touchscreen pendant. The ease of programming paired with FANUC’s world-renowned technology, proven reliability, and sensitive contact detection allows the CRX-10𝑖A to work safely alongside people in a variety of industrial and manufacturing applications. The CRX Series of cobots are 8 Years Zero Maintenance with the proven industrial reliability that FANUC customers expect.
Axes
6
Robot Payload
10 kg
Robot Reach
1249 mm
The FANUC CRX-10iA-FoodGrade is a collaborative lighweight robot ideally suited for Cleanroom and Food applications.
robot

CRX-10đť‘–A Food

The CRX-10đť‘–A food-grade Collaborative Robot is designed for the food and beverage industries. Equipped with NSF-H1 food-grade grease, white epoxy paint and rust/chemical resistant plating, the CRX-10đť‘–A food-grade cobot is an ideal solution for food handling, wet environments, or strict hygiene requirements. The CRX-10đť‘–A food-grade cobot has a 10 kg payload and 1,249 mm reach. Its Tablet Teach Pendant (TP) offers customers a quick and easy way to programme with user-friendly features and intuitive drag-and-drop functionality. The CRX Series of cobots are 8 Years Zero Maintenance with the proven industrial reliability that FANUC customers expect.
Axes
6
Robot Payload
10 kg
Robot Reach
1249 mm
Test Description
robot

CRX-10đť‘–A/L

The CRX-10𝑖A/L Collaborative Robot, with its 10 kg payload, 1,418 mm reach and unique underflip motion, is the perfect solution for medium- and small-sized businesses as well as automation beginners and large corporations. The CRX series offers a FANUC programming interface with simple drag and drop technology on a touchscreen pendant. The ease of programming paired with FANUC’s world-renowned technology, and sensitive contact detection allows the CRX-10𝑖A/L to work safely alongside people in a variety of industrial and manufacturing jobs. The CRX Series of cobots are 8 Years Zero Maintenance with the proven industrial reliability that FANUC customers expect.
Axes
6
Robot Payload
10 kg
Robot Reach
1418 mm
The FANUC CRX-10iA/L-FoodGrade is a collaborative lighweight robot ideally suited for Cleanroom and Food applications.
robot

CRX-10đť‘–A/L Food

The CRX-10đť‘–A/L food-grade Collaborative Robot is designed for the food and beverage industries. Equipped with NSF-H1 food-grade grease, white epoxy paint and rust/chemical resistant plating, the CRX-10đť‘–A/L food-grade cobot is an ideal solution for food handling, wet environments, or strict hygiene requirements. The CRX-10đť‘–A/L food-grade cobot has a 10 kg payload, a 1,418 mm reach, and provides a unique under flip motion that maximises flexibility when space is limited. Its Tablet Teach Pendant (TP) offers customers a quick and easy way to program with user-friendly features and intuitive drag-and-drop functionality. The CRX Series of cobots are 8 Years Zero Maintenance with the proven industrial reliability that FANUC customers expect.
Axes
6
Robot Payload
10 kg
Robot Reach
1418 mm
The FANUC CRX-20iA/L is a lightweight collaborative robot for a broad range of applications.
robot

CRX-20đť‘–A/L

The CRX-20𝑖A/L Collaborative Robot, with a 20 kg payload, 1,418 mm reach and impressive underflip motion, is the perfect solution for medium- and small-sized businesses as well as automation beginners and large corporations. The CRX series offers an all-new FANUC programming interface with simple drag and drop functionality on a tablet teach pendant. The ease of programming paired with FANUC’s world-renowned technology, proven reliability, and sensitive contact detection allows the CRX-20𝑖A/L to work safely alongside people in a variety of industrial and manufacturing jobs. The CRX-20𝑖A/L is IP67 rated which offers protection against dust and liquid ingress in harsh industrial environments and fully complies with ISO 10218-1 safety standards. Because of its very low weight, the CRX can be easily installed in a broad range of applications such as machine tending, material handling or palletising.
Axes
6
Robot Payload
20 kg
Robot Reach
1418 mm
The FANUC CRX-20iA/L-FoodGrade is a collaborative lighweight robot ideally suited for Cleanroom and Food applications.
robot

CRX-20đť‘–A/L Food

The CRX-20đť‘–A/L food-grade Collaborative Robot is designed for the food and beverage industries. Equipped with NSF-H1 food-grade grease, white epoxy paint and rust/chemical resistant plating, the CRX-20đť‘–A/L food-grade cobot is an ideal solution for food handling, wet environments, or strict hygiene requirements. The CRX-20đť‘–A/L food-grade cobot has a 20 kg payload, a 1,418 mm reach, and provides a unique under flip motion that maximises flexibility when space is limited. Its Tablet Teach Pendant (TP) offers customers a quick and easy way to programme with user-friendly features and intuitive drag-and-drop functionality. The CRX Series of cobots are 8 Years Zero Maintenance with the proven industrial reliability that FANUC customers expect.
Axes
6
Robot Payload
20 kg
Robot Reach
1418 mm
The FANUC CRX-30iA is a lightweight collaborative robot for a wide range of applications with payloads up to 30 kg.
robot

CRX-30đť‘–A

The CRX-30đť‘–A is the heaviest lifter of the FANUC CRX Series of collaborative robots! With a payload of 30 kg and a reach of 1756 mm, the CRX-30đť‘–A is perfect for jobs that require extra lifting in a collaborative environment. Perfect for palletising, material handling, machine loading/unloading, welding and much more! The cobot series offers a FANUC programming interface with simple drag and drop technology on a touch screen pendant. The CRX Series of Cobots are 8 Years Zero Maintenance with the proven industrial reliability FANUC customers expect.
Axes
6
Robot Payload
30 kg
Robot Reach
1756 mm
The FANUC CRX-30iA-FoodGrade is a collaborative lighweight robot ideally suited for Cleanroom and Food applications.
robot

CRX-30đť‘–A - Food

The CRX-30𝑖A/L food-grade Collaborative Robot is designed for the food and beverage industries. Equipped with NSF-H1 food-grade grease, white epoxy paint, and rust/chemical-resistant plating, the CRX-30𝑖A food-grade cobot is an ideal solution for food handling, wet environments, or strict hygiene requirements. It has a 30 kg payload, and a reach of 1,756 mm – making it the heaviest lifter in the CRX series of Collaborative Robots. Its Tablet Teach Pendant (TP) offers customers a quick and easy way to programme with user-friendly features and intuitive drag-and-drop functionality. The CRX Series of cobots are 8 Years Zero Maintenance with the proven industrial reliability that FANUC customers expect.
Axes
6
Robot Payload
30 kg
Robot Reach
1756 mm
The FANUC CRX-5iA is a lightweight collaborative robot for a broad range of applications.
robot

CRX-5đť‘–A

The CRX-5𝑖A Collaborative Robot, with a payload of 5 kg and a reach of 994 mm, is the perfect solution for medium- and small-sized businesses as well as automation beginners and large corporations. The CRX series offers a FANUC programming interface with simple drag-and-drop technology on a touchscreen pendant. The ease of programming paired with FANUC’s world-renowned technology, and sensitive contact detection allows the CRX-5𝑖A to work safely alongside humans in a variety of industrial and manufacturing applications. The CRX Series of cobots are 8 Years Zero Maintenance with the proven industrial reliability that FANUC customers expect.
Axes
6
Robot Payload
5 kg
Robot Reach
994 mm
The FANUC CRX-5iA-FoodGrade is a collaborative lighweight robot ideally suited for Cleanroom and Food applications.
robot

CRX-5đť‘–A Food

The CRX-5đť‘–A food-grade Collaborative Robot is designed for the food and beverage industries. Equipped with NSF-H1 food-grade grease, white epoxy paint and rust/chemical resistant plating, the CRX-5đť‘–A food-grade cobot is an ideal solution for food handling, wet environments, or strict hygiene requirements. The CRX-5đť‘–A food-grade cobot has a 5 kg payload and 994 mm reach. Its Tablet Teach Pendant (TP) offers customers a quick and easy way to programme with user-friendly features and intuitive drag-and-drop functionality. The CRX Series of cobots are 8 Years Zero Maintenance with the proven industrial reliability that FANUC customers expect.
Axes
6
Robot Payload
5 kg
Robot Reach
994 mm
The FANUC DR/6-12B Stainless is a high-speed delta robot for assembly, picking and packing applications in the food industry.
robot

DR-3đť‘–B/6 STAINLESS

The DR-3𝑖B/6 STAINLESS is FANUC’s first stainless steel Delta robot designed to help customers maximise efficiency in picking and packing applications, specifically of food, pharmaceutical and cosmetics products. The robot is rated IP69K, featuring a fully enclosed stainless steel body that is resistant to the chemicals and high pressure/temperatures required in strict wash-down environments typical of food, cosmetics and pharmaceutical industries.
Axes
4
Robot Payload
6 kg
Robot Reach
1200 mm
The FANUC DR/8-16B is a high-speed delta robot for assembly, picking, packing and inspection applications.
robot

DR-3đť‘–B/8L

The DR-3đť‘–B/8L Delta robot, with its 8 kg payload capacity, 1,600 mm horizontal reach, 500 mm vertical reach, and a wrist inertia of 0.2 kgm2, offers versatility across various industries. Its exceptional motion performance, boasting speeds of up to 5,500 mm/sec, makes it ideal for tasks like pick-and-place and packaging, particularly in the food and pharmaceutical sectors.
Axes
4
Robot Payload
8 kg
Robot Reach
1600 mm
Image of LR Mate/7-7D (LR Mate 200iD) from a left view on a dark grey background. The FANUC LR Mate/7-7D is a compact 6 axis robot ideal for process automation in many industries.
robot

LR Mate 200đť‘–D

The LR Mate 200đť‘–D is a compact 6 axis robot about the approximate size and reach of a human arm. It combines best-in-class robot weight-load capacity with standard IP67 protection and outstanding FANUC quality. This makes the LR Mate 200đť‘–D the best and most reliable small robot for process automation in many industries.
Axes
6
Robot Payload
7 kg
Robot Reach
717 mm
Image of LR Mate/14-9D (LR Mate 200iD/14L) from a left view on a white background. The FANUC LR Mate/14-9D is a compact 6 axis robot ideal for process automation in many industries.
robot

LR Mate 200đť‘–D/14L

The LR Mate 200đť‘–D/14L has an advanced, compact mechanical design that sets new payload standards within the LR Mate Series. This robot model offers an exceptional weight-payload ratio, weighing in at just 27 kg while handling an impressive 14 kg payload. Designed for seamless integration into compact robot cells, direct mounting on machines, and production lines, it's the ideal solution for tasks demanding high moment and inertia at the wrist. Whether it's handling, loading, unloading, or assembly applications, the LR Mate 200đť‘–D/14L redefines efficiency and performance.
Axes
6
Robot Payload
14 kg
Robot Reach
911 mm