FANUC Servo Positioners The power to do more FANUC > ROBÔS > Acessórios para robôs > Movimento > Positioners Menu ProdutosRobôsCNCROBODRILLROBOSHOTROBOCUTIoTApoio ao clientegestão da vida útilserviços-de-manutençãopeças-sobresselentesSoluçõesSetores da indústriaAplicaçõesCasos de clientesSobre a FANUCCarreirasPaísesHistóriaNotícias e eventosQuem somosporquê-FanucContacte-nos MyFANUCDownload center Robôs Localizador de robôsRange overviewAcessórios para robôs Controlador R-30iB PlusMovimento Positioners VisãoROBOGUIDEFunção de orientação manualCRX Partner EquipmentSegurança Pack académicoControlador J-30iB Obter navegação Language selection follow us Sitemap Print Menu ProdutosRobôsCNCROBODRILLROBOSHOTROBOCUTIoTApoio ao clientegestão da vida útilserviços-de-manutençãopeças-sobresselentesSoluçõesSetores da indústriaAplicaçõesCasos de clientesSobre a FANUCCarreirasPaísesHistóriaNotícias e eventosQuem somosporquê-FanucContacte-nos MyFANUCDownload center FANUC Servo Positioners open up your options and give you the ability to do more with your FANUC robot. Models cover a range of payloads up to 9000 kg and, depending on your needs, offer varying degrees of speed and flexibility. Sharpen your competitive edge and increase your productivity by adding FANUC Servo Positioners on applications, such as arc welding, that require maximum tool dexterity and speed. Download Flyer Easy programmming FANUC Servo Positioners offer more flexibility on a wide range of applications. Their set up and programming is quick and easy thanks to dedicated FANUC software and FANUC Roboguide’s ready-to-use offline programming options. Modelos e especificações adequados às suas necessidades 1-axis Hollow Positioner Payload: 500 kg - 1500 kg – NEW 5000 kg – NEW 9000 kg Large hollow flange for easy cables routing Superior repeatability (+/- 0.02 mm) for the best quality welding results Lightweight and compact design 1-axis Compact Positioner Payload: 2000 kg Compact design Superior repeatability (+/- 0.02 mm) for the best quality welding results High allowable inertia allows positioning of large parts 2-axes Positioner Payload: 500 kg Integrated cable management High repeatability (+/- 0.05 mm) for precise part positioning Haven‘t found what you are looking for in our lineup of positioners? Get in touch and discover our customised auxiliary axes hardware/software packages to build your own robot positioner. Up to 72 auxiliary axes controlled simultaneously Up to 4 robots controlled simultaneously Motor power up to 24kW and intermittent torque up to 130Nm Many software functions available: Coordinated motion, Root Pass Memorization, Dynamic User Frame, and many more. iRPickTool can help you improve your productivity. Call FANUC now and let us show you how.