Success story about Bonvicini Carpenteria. FANUC Italy.

Robot Finder

Find the right product with the Robot finder. To refine your search further make a selection from any of criteria. Check and uncheck the boxes to alter your search patterns. Click on the results to find the model page you are looking for.

Refine your search

22 Robots – 1-22 Robots
The FANUC M-710/12-31C is a lightweight robot designed for handling applications in the medium payload range.
robot

M-710đť‘–C/12L

The M-710đť‘–C/12L is a long arm, small payload multipurpose robot, designed for versatility. This 6-axis model is perfectly suited for handling medium payloads up to 12 kg. Its outstanding feature is an extended arm reach of 3.1 meters, enabling efficient operations over larger areas. The M-710đť‘–C/12L's standard IP67 wrist protection ensures durability and reliability, making it an ideal solution for industrial applications in hard-to-reach areas.
Axes
6
Robot Payload
12 kg
Robot Reach
3123 mm
The FANUC M-710/20-26C is a lightweight robot designed for handling applications in the medium payload range.
robot

M-710đť‘–C/20M

The M-710𝑖C/20M is a compact, multi-purpose industrial robot designed with a slim wrist, rigid arm and minimal footprint. Designed for operations in confined spaces, this model excels in arc welding, material handling and sealant application. It has a reach of 2582 mm, similar to the M-710𝑖C/45M, and features increased J4 and J6 axis speeds. Precision is paramount, with repeatability of ± 0.06 mm. The M-710𝑖C/20M comes with IP67 wrist protection as standard, ensuring rugged and reliable performance.
Axes
6
Robot Payload
20 kg
Robot Reach
2582 mm
The FANUC M-710/20-31C is a lightweight robot designed for handling applications in the medium payload range.
robot

M-710đť‘–C/20L

The M-710𝑖/20L is a long-arm, multi-purpose robot designed for efficiency and precision. This 6-axis model features a slim wrist, rigid arm and compact footprint. It excels at handling lighter payloads in a large work envelope, with high axis speeds for exceptional performance. It is ideal for machine tending, grinding, polishing, sealing, deburring, waterjet cutting and washing. The M-710𝑖C/20L has a very long J3 arm with an extended reach of 3110 mm and an impressive repeatability of ± 0.11 mm. Its dust and waterproof wrist makes it ideal for harsh environments.
Axes
6
Robot Payload
20 kg
Robot Reach
3110 mm
The FANUC M-710/45-26C is a lightweight robot designed for handling applications in the medium payload range.
robot

M-710đť‘–C/45M

M-710đť‘–C/45M is a wide motion multi-purpose robot known for its agility and large work envelope. This 6-axis model combines speed with a large work envelope, making it ideal for high-speed transfer operations, especially when equipped with a drive enhancement unit. Its compact design and slim wrist ensure efficiency in confined spaces, perfect for intricate handling tasks. The M-710đť‘–C/45M features multi-directional operation capability, offering a full 360 degrees of rotation from J1, enhancing its versatility and performance.
Axes
6
Robot Payload
45 kg
Robot Reach
2606 mm
FANUC-Robot-M-710-70-21C
robot

M-710đť‘–C/70

The M-710𝑖C/70 is a standard 70 kg payload multi-purpose robot designed for efficiency and precision. This 6-axis model is designed with a slim wrist, rigid arm and small footprint to optimise space utilisation. It combines a substantial payload capacity of 70 kg with extremely high axis speeds, ensuring fast and smooth operations. The M-710𝑖C/70 is further enhanced by its exceptional repeatability of ± 0.04 mm, making it a reliable choice for tasks demanding high precision and speed.
Axes
6
Robot Payload
70 kg
Robot Reach
2050 mm
The FANUC M-710/50-26D is a lightweight robot designed for handling applications in the medium payload range.
robot

M-710đť‘–D/50M

The six-axis robot M-710đť‘–D/50M, with a 50 kg payload capacity and a uniquely curved J2 arm is designed to reduce interference and collision risks. This model maintains the well-proven M-710 design, optimised for weight and payload efficiency. Enhanced with increased load capacity and cost-effectiveness, its fully enclosed design offers robust protection against water and dust, safeguarding critical components like reducers and cables, making it a versatile and reliable choice for diverse industrial applications.
Axes
6
Robot Payload
50 kg
Robot Reach
2606 mm
Image of LR Mate/7-7D (LR Mate 200iD) from a left view on a dark grey background. The FANUC LR Mate/7-7D is a compact 6 axis robot ideal for process automation in many industries.
robot

LR Mate 200đť‘–D

The LR Mate 200đť‘–D is a compact 6 axis robot about the approximate size and reach of a human arm. It combines best-in-class robot weight-load capacity with standard IP67 protection and outstanding FANUC quality. This makes the LR Mate 200đť‘–D the best and most reliable small robot for process automation in many industries.
Axes
6
Robot Payload
7 kg
Robot Reach
717 mm
The FANUC M-410/140F-29B-5X is a robot specifically designed for palletising and handling applications.
robot

M-410đť‘–B/140H

The M-410𝑖B/140H is a fast and versatile 5-axis palletising robot designed to deliver precision and speed, and to integrate seamlessly into any fast-paced production environment. With high repeatability of ±0.2 mm, the M-410𝑖B/140H ensures consistent and reliable operation, critical for maintaining quality and efficiency in automated processes. Its ability to achieve up to 1,900 palletising cycles per hour means a remarkable increase in throughput, enabling your business to handle higher volumes with ease.
Axes
5
Robot Payload
140 kg
Robot Reach
2850 mm
The FANUC LR Mate/7-7D Food/Clean is a lighweight robot ideally suited for Cleanroom and Food applications.
robot

LR Mate 200đť‘–D/7C Food/Clean

Built for clean room and food environments, the LR Mate 200đť‘–D/7C is a compact, multi-purpose 6-axis robot designed for maximum cleanliness. Its powerful servomotors and rigid arm provide fast acceleration and shorter cycle times. This model is IP67 certified for water and dust resistance. Tailored for clean room and food applications, it meets ISO Class 5 standards and features an FDA-compliant white epoxy coating and NSF-H1 food-grade grease.
Axes
6
Robot Payload
7 kg
Robot Reach
717 mm
The FANUC M-410/110F-24C is a robot specifically designed for palletising and handling applications.
robot

M-410đť‘–C/110

The M-410đť‘–C/110 is a 4-axis robot specifically designed for case, bag and bottle palletising and depalletising operations, making it a perfect fit for industries that demand efficiency and precision. Its slim design and optimised kinematics make it one of the fastest palletising robots in its class, with a remarkable reach of 2,400 mm. Achieve unparalleled throughput with its ability to perform 2,200 standard palletising cycles per hour, handling a payload of up to 110 kg. Designed for tight workspaces, the M-410đť‘–C/110 has a compact footprint with a minimum interference radius of 646 millimetres, making it an ideal solution for facilities where space is at a premium.
Axes
4
Robot Payload
110 kg
Robot Reach
2403 mm
Image of LR Mate/7-7D-5X (LR Mate 200iD/7H) from a right view. The FANUC LR Mate/7-7D-5X is a compact 6 axis robot ideal for process automation in many industries.
robot

LR Mate 200đť‘–D/7H

The LR Mate 200đť‘–D/7H is a 5-axis robot that is ideal for high-speed tasks and fits easily into confined spaces. This model offers a range of customisation options, including intelligent features such as vision and tailored application packages. Its adaptability and advanced features make it a perfect fit for demanding automation requirements.
Axes
5
Robot Payload
7 kg
Robot Reach
717 mm
The FANUC M-410/185F-31C is a robot specifically designed for palletising and handling applications.
robot

M-410đť‘–C/185

The M-410đť‘–C/185 is a robust 4-axis industrial robot designed for high-speed palletising, assembly, machining, and parts transfer applications. Equipped with a hollow wrist to minimise cable snagging and reduce maintenance, it offers increased efficiency in demanding applications. Capable of handling large grippers and heavy payloads at maximum speed, it features high wrist motion and inertia. With its slim arm and wrist, the M-410đť‘–C/185 is perfectly suited for confined workspaces, ensuring optimum performance and space efficiency in your operations.
Axes
4
Robot Payload
185 kg
Robot Reach
3143 mm
The FANUC M-410/315F-31C is a robot specifically designed for palletising and handling applications.
robot

M-410đť‘–C/315

The M-410đť‘–C/315 is a powerful 4-axis palletising robot designed for efficient palletising and material handling. Its hollow wrist design minimises cable snagging and maintenance, boosting operational uptime. Capable of handling payloads up to 315 kg, it's perfect for high-speed palletising and handling applications. Its slim arm and high wrist movements allow for precise and fast operations, even in confined spaces. The M-410đť‘–C/315 excels in stacking pallets up to two meters high, optimising workspace and increasing throughput in demanding industrial environments.
Axes
4
Robot Payload
315 kg
Robot Reach
3143 mm
Image of LR Mate/7-9D (LR Mate 200iD/7L) from a left view. The FANUC LR Mate/7-9D is a compact 6 axis robot ideal for process automation in many industries.
robot

LR Mate 200đť‘–D/7L

The LR Mate 200đť‘–D/7L is a versatile 6-axis robot with the longest reach in the LR Mate range at 911 mm. Designed for multi-purpose industrial applications, it combines compactness with extended reach. This model comes with IP67 protection as standard, ensuring reliability in a variety of environments. It excels at handling small payloads quickly and offers a wide range of options, including integrated intelligent functionality (vision and force sensing) and specialised application packages for different operational needs.
Axes
6
Robot Payload
7 kg
Robot Reach
911 mm
The FANUC M-410/500F-31C is a robot specifically designed for palletising and handling applications.
robot

M-410đť‘–C/500

The M-410đť‘–C/500 is a versatile 4-axis robot designed for advanced palletising and material handling applications. Featuring a hollow wrist to reduce cable snagging and maintenance, it ensures continuous, efficient operation. Capable of handling payloads up to 500 kg, it increases throughput in loading and unloading operations. This robot can be pedestal-mounted, offering exceptional flexibility in set-up, with the controller either integrated within the pedestal or positioned separately.
Axes
4
Robot Payload
500 kg
Robot Reach
3143 mm
The FANUC M-410iB/700 is a robot specifically designed for palletising and handling applications.
robot

M-410đť‘–B/700

The M-410đť‘–B/700, a powerful hollow wrist palletiser designed for exceptional performance in your palletising and loading/unloading operations. This remarkable robot stands out in its range with an exceptional payload capacity of up to 700 kg, making it ideal for handling heavy and bulky items with ease and precision. The M-410đť‘–B/700 is equipped with a hollow wrist, a feature designed to minimise the risk of cable entanglement. This not only increases operating efficiency, but also significantly reduces maintenance requirements, ensuring a smoother, uninterrupted workflow. Its design is specifically tailored to increase throughput in palletising and loading/unloading applications, making it a valuable asset for companies looking to increase productivity and operational efficiency.
Axes
4
Robot Payload
700 kg
Robot Reach
3143 mm
The FANUC CRX-5iA is a lightweight collaborative robot for a broad range of applications.
robot

CRX-5đť‘–A

The CRX-5𝑖A Collaborative Robot, with a payload of 5 kg and a reach of 994 mm, is the perfect solution for medium- and small-sized businesses as well as automation beginners and large corporations. The CRX series offers a FANUC programming interface with simple drag-and-drop technology on a touchscreen pendant. The ease of programming paired with FANUC’s world-renowned technology, and sensitive contact detection allows the CRX-5𝑖A to work safely alongside humans in a variety of industrial and manufacturing applications. The CRX Series of cobots are 8 Years Zero Maintenance with the proven industrial reliability that FANUC customers expect.
Axes
6
Robot Payload
5 kg
Robot Reach
994 mm
The FANUC CRX-10iA is a lightweight collaborative robot for a broad range of applications.
robot

CRX-10đť‘–A

With a payload of 10 kg and a reach of 1,249 mm, the CRX-10𝑖A Collaborative Robot is the perfect solution for medium- and small-sized businesses as well as automation beginners and large corporations. The CRX series offers a FANUC programming interface with simple drag and drop technology on a touchscreen pendant. The ease of programming paired with FANUC’s world-renowned technology, proven reliability, and sensitive contact detection allows the CRX-10𝑖A to work safely alongside people in a variety of industrial and manufacturing applications. The CRX Series of cobots are 8 Years Zero Maintenance with the proven industrial reliability that FANUC customers expect.
Axes
6
Robot Payload
10 kg
Robot Reach
1249 mm
Test Description
robot

CRX-10đť‘–A/L

The CRX-10𝑖A/L Collaborative Robot, with its 10 kg payload, 1,418 mm reach and unique underflip motion, is the perfect solution for medium- and small-sized businesses as well as automation beginners and large corporations. The CRX series offers a FANUC programming interface with simple drag and drop technology on a touchscreen pendant. The ease of programming paired with FANUC’s world-renowned technology, and sensitive contact detection allows the CRX-10𝑖A/L to work safely alongside people in a variety of industrial and manufacturing jobs. The CRX Series of cobots are 8 Years Zero Maintenance with the proven industrial reliability that FANUC customers expect.
Axes
6
Robot Payload
10 kg
Robot Reach
1418 mm
The FANUC CRX-20iA/L is a lightweight collaborative robot for a broad range of applications.
robot

CRX-20đť‘–A/L

The CRX-20𝑖A/L Collaborative Robot, with a 20 kg payload, 1,418 mm reach and impressive underflip motion, is the perfect solution for medium- and small-sized businesses as well as automation beginners and large corporations. The CRX series offers an all-new FANUC programming interface with simple drag and drop functionality on a tablet teach pendant. The ease of programming paired with FANUC’s world-renowned technology, proven reliability, and sensitive contact detection allows the CRX-20𝑖A/L to work safely alongside people in a variety of industrial and manufacturing jobs. The CRX-20𝑖A/L is IP67 rated which offers protection against dust and liquid ingress in harsh industrial environments and fully complies with ISO 10218-1 safety standards. Because of its very low weight, the CRX can be easily installed in a broad range of applications such as machine tending, material handling or palletising.
Axes
6
Robot Payload
20 kg
Robot Reach
1418 mm
The FANUC CRX-30iA is a lightweight collaborative robot for a wide range of applications with payloads up to 30 kg.
robot

CRX-30đť‘–A

The CRX-30đť‘–A is the heaviest lifter of the FANUC CRX Series of collaborative robots! With a payload of 30 kg and a reach of 1756 mm, the CRX-30đť‘–A is perfect for jobs that require extra lifting in a collaborative environment. Perfect for palletising, material handling, machine loading/unloading, welding and much more! The cobot series offers a FANUC programming interface with simple drag and drop technology on a touch screen pendant. The CRX Series of Cobots are 8 Years Zero Maintenance with the proven industrial reliability FANUC customers expect.
Axes
6
Robot Payload
30 kg
Robot Reach
1756 mm
Image of LR Mate/14-9D (LR Mate 200iD/14L) from a left view on a white background. The FANUC LR Mate/14-9D is a compact 6 axis robot ideal for process automation in many industries.
robot

LR Mate 200đť‘–D/14L

The LR Mate 200đť‘–D/14L has an advanced, compact mechanical design that sets new payload standards within the LR Mate Series. This robot model offers an exceptional weight-payload ratio, weighing in at just 27 kg while handling an impressive 14 kg payload. Designed for seamless integration into compact robot cells, direct mounting on machines, and production lines, it's the ideal solution for tasks demanding high moment and inertia at the wrist. Whether it's handling, loading, unloading, or assembly applications, the LR Mate 200đť‘–D/14L redefines efficiency and performance.
Axes
6
Robot Payload
14 kg
Robot Reach
911 mm