FANUC SEARCH

Find everything about …

CNCs

Image of FANUC Control 31i-LB Plus series on a white background. FANUC's CNC for LASER cutting machine with high-speed LASER control
cnc

31𝑖-LB Plus

Optimised for standard 2-D laser cutting machines, the FANUC Series 31𝑖-LB Plus control provides a cost-effective CNC solution without compromising on performance. It includes intelligent software solutions that enhance laser processing efficiency and effectiveness. Like its counterpart, FANUC Series 31𝑖-LB Plus control ensures improved performance of your FANUC laser system, focusing on cycle time, speed, accuracy, and quality. The control also features integrated laser control and diagnostic functions, which predict necessary maintenance to guarantee machine uptime and support high productivity, satisfying your customer needs.
Max. controlled paths
4
Max. controlled axes total / per path
26/12
Max. spindle axes total / per path
4/3
Image of CNC control 0i-LF Plus series.
FANUC's CNC for LASER cutting machine with high-speed LASER control
cnc

0𝑖-LF Plus

Experience a commitment to precision and control that is specifically designed to increase your laser cutting productivity, exclusively for 2D laser cutting. At the heart of the FANUC 0𝑖-LF Plus are robust performance features that integrate seamlessly with a wide range of laser cutting machines to deliver flawless results. Whether your operations involve intricate cutting, engraving or other laser applications, this system ensures optimal productivity with fast processing speed and precision. Experience streamlined laser cutting with 𝑖HMI visualisation and proven FANUC reliability. Take your 2D laser cutting to the next level
Max. controlled paths
2
Max. controlled axes total / per path
9 / 7
Max. spindle axes total / per path
4/3
Image of FANUC CNC 32i-Model B Plus on a white background. High-end CNC for high machine performance. Standard CNC
cnc

32𝑖-B Plus

Our FANUC Series 32𝑖-B Plus offers advanced control capabilities with an excellent price/performance ratio. It features advanced CPUs, fast data transfer, nanometre resolution, and extended SRAM for customisation, with a user-friendly interface and robust safety features​. Embrace the future of manufacturing with a tool that understands and meets your evolving needs.
Max. controlled paths
2
Max. controlled axes total / per path
20/12
Max. spindle axes total / per path
8/4

Applications

application

5 Axis Machining

5-axis CNC machining involves simultaneous movement along five axes—three linear (X, Y, Z) and two rotational. This capability allows for the creation of complex parts in a single setup, significantly enhancing precision and efficiency. By moving the cutting tool and workpiece along these five different axes, the 5-axis CNC can produce highly intricate shapes and detailed features.
application

Injection Moulding

Injection moulding is a highly efficient manufacturing process that enables the production of complex, high-quality plastic components with precision and consistency. Utilising advanced automation and robotics, this technology is essential for industries requiring large-scale production, ensuring cost-effective solutions without compromising on the integrity or performance of the final product.
application

CNC Grinding

Grinding is a precision machining process using an abrasive wheel as a cutting tool to remove material from a workpiece. It achieves fine finishes and accurate dimensions, particularly on hard materials. The process involves a rotating abrasive wheel that shaves off material to reach the desired shape and size, and is essential for creating flat, cylindrical, or conical surfaces in modern manufacturing.

Industries

industry

Complex Machining for the Aerospace Industry

Optimise Aerospace Manufacturing Processes with FANUC’s State-of-the-Art Complex Machining Solutions!
industry

Advanced Injection Moulding for the Aerospace Industry

Optimise Aerospace Manufacturing with FANUC’s Advanced Injection Moulding Expertise!
industry

Advanced Injection Moulding for the Automotive Industry

Automotive Injection Moulding Excellence with FANUC’s Technology!

Offices

European FANUC Czech Service Office in Istanbul

FANUC Turkey Endustriyel Otomasyon Tic. Ltd. Şti.

Eyüp Sultan Mahallesi Gülibrişim Sokak, No: 2

34885 Sancaktepe

Türkiye

+90 4449362

Robots

The FANUC SR-12iA robot is a SCARA robot ideally suited to assembly, pick and place, inspection and packaging applications.
robot

SR-12𝑖A

The SR-12𝑖A, with its streamlined and lightweight build, is designed for seamless integration into assembly or packaging lines. Its internal cable and pipe routing contribute to a clean, unobstructed appearance, greatly reducing interference contours. This robot's small footprint, measuring just 280 x 364 mm and weighing only 53 kg, coupled with a 900 mm reach, optimise both space utilisation and motion range, ensuring maximum efficiency for handling applications.
Axes
4
Robot Payload
12 kg
Robot Reach
900 mm
The FANUC SR-6iA/C is a SCARA robot ideally suited for Cleanroom and Food applications.
robot

SR-6𝑖A/C Food/Clean

Designed specifically for cleanroom and food applications, the SR-6𝑖A/C complies with ISO Class 5 standards. It is equipped with a white epoxy coating and food-grade grease. It makes a great choice for handling, picking and placing, and packaging applications requiring a payload capacity up to 6 kg. Like other models in the FANUC SCARA range, it delivers speed and precision across a full 360° envelope. Its lightweight pedestal design and integrated services enhance its compactness, significantly reducing interference with surrounding equipment. This robot is an optimal choice for industries requiring stringent cleanliness and precision in their automated processes.
Axes
4
Robot Payload
6 kg
Robot Reach
650 mm
The FANUC SR-3iA/U is a upside down version SCARA robot suited to assembly, picking, inspection and packaging applications.
robot

SR-3𝑖A/U

The SR-3𝑖A/U, a ceiling-mounted robot, redefines efficiency with its fast and precise operation, eliminating the 'dead zone' commonly associated with traditional SCARA robots. Its unique configuration allows full utilisation of the workspace beneath the arm, fully optimising the work envelope. Designed for cost-effectiveness and ease of configuration, the SR-3𝑖A/U presents a practical alternative to more expensive delta robots, making it ideal for a variety of applications in assembly, packaging, and material handling. With a substantial push-down force of 150 N and very high-speed capabilities, it excels in an array of 'pick and place' tasks, demonstrating its versatility and productivity in numerous operational settings.
Axes
4
Robot Payload
3 kg
Robot Reach
350 mm

ROBOCUTs

With incredibly long mean times between failures, low maintenance, longevity and excellent uptimes, these future-proof spark erosion machines are designed to save time and drive down unit costs while ensuring superlative accuracy and cutting efficiency.
robocut

ROBOCUT 𝛼-C800𝑖C

Big-bed versatility at its finest. This powerhouse of a machine redefines what's possible in precision machining with its expansive work surface. Whether you're handling large components, intricate details, or anything in between, the 𝛼-C800𝑖C delivers unrivaled performance. Experience the freedom to tackle diverse projects with ease, making it an ideal choice for industries requiring big-bed capabilities. Explore limitless possibilities with the ROBOCUT 𝛼-C800𝑖C.
Maximum workpiece dimensions
1250x975x300 mm
Maximum workpiece weight
3000 kg
XY axis table travel
800x600 mm
The FANUC Robocut α-C400iC is a high-reliability and high-performance wire electrical-discharge machine (wire-cutting EDM).
robocut

ROBOCUT 𝛼-C400𝑖C

Introducing the ROBOCUT 𝛼-C400𝑖C model – the compact match for micro machining. This cutting-edge machine sets new standards in precision and versatility, making it the perfect choice for industries like aerospace, automotive, and beyond. With its exceptional accuracy and compact design, the ROBOCUT 𝛼-C400𝑖C redefines precision engineering, promising a bright future for your machining needs.
Maximum workpiece dimensions
730x630x250 mm
Maximum workpiece weight
500 kg
XY axis table travel
400x300 mm
With incredibly long mean times between failures, low maintenance, longevity and excellent uptimes, these future-proof spark erosion machines are designed to save time and drive down unit costs while ensuring superlative accuracy and cutting efficiency.
robocut

ROBOCUT 𝛼-C600𝑖C

Introducing the ROBOCUT 𝛼-C600𝑖C – the can-do all-rounder. This versatile machine is your go-to solution for a wide range of machining tasks. Whether it is micro machining, intricate components, or larger projects, the 𝛼-C600𝑖C excels in them all. With its unmatched precision and adaptability, it is the perfect choice for industries like aerospace and automotive, where versatility is key. Discover the ultimate all-rounder for your machining needs with the ROBOCUT 𝛼-C600𝑖C.
Maximum workpiece dimensions
1050x820x300 mm
Maximum workpiece weight
1000 kg
XY axis table travel
600x400 mm

ROBODRILLs

The FANUC Robodrill α-D21LiB5 Plus is a versatile vertical machining center for milling, drilling and tapping.
robodrill

ROBODRILL 𝛼-D21L𝑖B5 Plus

This ROBODRILL model offers optimal adaptability across a broad spectrum of machining assignments. Featuring an extended range of clamping options, it excels at machining larger components, making it the perfect fit for industries such as automotive and aerospace.
Max. table load
300 kg
Table size
850x410 mm
Travel X/Y/Z
700/400/330 mm
The FANUC Robodrill α-D21MiB5 Plus is a versatile vertical machining center for milling, drilling and tapping. TEST
robodrill

ROBODRILL 𝛼-D21M𝑖B5 Plus

With their standard stroke, these machines stand out as the epitome of versatile vertical machining centers. They excel in boosting productivity across various milling and drilling tasks that demand the highest levels of precision, flexibility, and reliability. Thanks to their wide varieties of options, they can easily adapt to different requirements.
Max. table load
300 kg
Table size
650x400 mm
Travel X/Y/Z
500/400/330 mm
The FANUC Robodrill α-D28LiB5 ADV Plus Y500 is a versatile vertical machining center for milling, drilling and tapping.
robodrill

ROBODRILL 𝛼-D28L𝑖B5 ADV Plus Y500

For high-precision operations on a limited footprint, this solution stands out as the top choice. With the ability to securely clamp multiple parts based on their size, this long-stroke model is an exceptional machining solution. Notably, it includes a cutting-edge 28-tool Automatic Tool Changer (ATC) for even greater efficiency and versatility. Industries such as automotive, life sciences, electronics, and more can benefit immensely from its capabilities.
Max. table load
400 kg
Table size
850x500 mm
Travel X/Y/Z
700/500/400 mm

News

news / 11/03/2025

FANUC Unveils Market’s first Explosion-proof Collaborative Paint Robot

CRX-10𝑖A/L Paint offers flexible automation to more paint and coating operations.
news / 19/12/2024

More Powerful Simulations and Enhanced UI with FANUC ROBOGUIDE v10

FANUC is releasing a new version (v10) of its successful ROBOGUIDE offline robot programming and simulation software.
news / 12/02/2025

Strong FANUC SCARA Robot Withstands Cleaning Procedures

The new SR-12𝑖A/C with 12 kg payload is ideal in food and cleanroom applications.

Case study

Case study

Precision Loading and Micron-Level Machining with FANUC Solutions

Developing a new machine tool is no easy task, but when the machine in question must turn hard components to within micron-level accuracy, the job becomes decidedly more challenging. The way forward for Dutch machine tool builder Hembrug, was to engage with the expertise and technologies of FANUC. By deploying both FANUC CNC and robot solutions, the company was able to meet key objectives for its new high-specification MikroTurn Twin hard-turning machine.
Case study

Injection Moulding Shop Shapes its Future with FANUC

There are numerous plastic injection moulding machines available on the market, but most modern manufacturers seek a core set of key attributes based on flexibility, energy efficiency and performance. As a result, the highly capable FANUC ROBOSHOT, with its potential for rapid tool changes and all-electric low energy consumption, is a proven choice for any manufacturer of plastic products looking to become more competitive and gain market share. Among those able to provide testimony is Hungary-based Viskiplast.

ROBOSHOTs

The FANUC Roboshot α-S100iB takes state-of-the-art CNC precision technology and applies it to electric injection moulding.
roboshot

ROBOSHOT 𝛼-S100𝑖B

Designed to meet the demands of connector businesses, automotive manufacturers, electronics producers, medical device makers, and consumer goods companies, this machine offers unparalleled versatility. With its ability to handle Liquid Silicone Rubber (LSR), it is the preferred choice for all-rounder applications, catering to a wide range of production needs. Trusted by industry leaders, our medium-sized 𝛼-S100𝑖B model sets the standard for excellence in injection molding.
Screw diameter (mm)
22 , 26 , 28 , 32 , 36 , 40 mm
Tie bar spacing, H×V
460 x 410 mm
Tonnage
1000 kN | 100 tonf
The FANUC Roboshot α-S130iB takes state-of-the-art CNC precision technology and applies it to electric injection moulding.
roboshot

ROBOSHOT 𝛼-S130𝑖B

Engineered to excel in connector businesses, automotive manufacturing, electronics production, medical device fabrication, and consumer goods manufacturing, this machine is the cornerstone of efficient injection molding processes. Renowned for its ability to handle Liquid Silicone Rubber (LSR) materials, it is the preferred choice for all-rounder applications, making it a popular selection across various industries.
Screw diameter (mm)
26 , 28 , 32 , 36 , 40 mm
Tie bar spacing, H×V
530 x 530 mm
Tonnage
1300 kN | 130 tonf
The FANUC Roboshot α-S150iB takes state-of-the-art CNC precision technology and applies it to electric injection moulding.
roboshot

ROBOSHOT 𝛼-S150𝑖B

Trusted by industry leaders in connector businesses, automotive manufacturing, electronics production, medical equipment supply, and consumer goods manufacturing, this machine sets the standard for precision and performance. With its advanced 2K multi-component molding capabilities, it Is the top choice for all-rounder applications, earning its reputation as the most popular option among discerning manufacturers.
Screw diameter (mm)
32 , 36 , 40 , 44 , 48 , 52 mm
Tie bar spacing, H×V
560 x 510 mm
Tonnage
1500 kN | 150 tonf

Lasers

High-speed and high-accurate laser welding and remote welding
with FANUC 3D laser scanner LS3Di-A
laser

Galvano Scanner

Take your CNC laser machining to the next level. Our FANUC Galvo Scanner seamlessly integrates with your existing system, delivering industry-leading speed and precision for intricate designs and high-volume production. This high-speed and high-precision Galvano Scanner effortlessly achieves complex laser paths, boosting productivity with faster cycle times and minimal downtime, thanks to its robust design. It is also compatible with remote welding robots and remote welding systems, broadening its range of applications. Unlock new design possibilities, accelerate turnaround times, and optimise production efficiency.
Laser maximum output
6000 W
0 CNC – 0-0 CNC
0 Application – 0-0 Application
0 Industry – 0-0 Industry
0 Event – 0-0 Event
0 Office – 0-0 Office
0 Robot – 0-0 Robot
0 ROBOCUT – 0-0 ROBOCUT
0 ROBODRILL – 0-0 ROBODRILL
0 News – 0-0 News
0 Case studies – 0-0 Case study
0 ROBOSHOT – 0-0 ROBOSHOT
0 Laser – 0-0 Laser