The heart of the ROBODRILL machining center is the FANUC Series 31𝑖-B5 Plus, a highly reliable and user-friendly control system that ensures precision and efficiency in your machining operations.
The CNC FANUC 31𝑖-B5 Plus is designed with user-friendliness in mind. Its intuitive interface makes it easy for operators to navigate and program the machine, reducing the learning curve and increasing productivity.
Easy Programming
Programming the ROBODRILL is a breeze with the CNC FANUC 31𝑖-B5 Plus. It offers easily configurable M-codes that allow you to control additional devices and tailor the machine's behavior to your specific needs.
Key Features
Features Designed for Your Success
Custom PMC Function
The custom PMC function provides further customization capabilities, allowing you to create specific control logic for your machining processes. This feature empowers you to fine-tune the machine's behavior to meet your unique requirements.
Custom Control Panel
With its custom control panel, ROBODRILL offers a flexible and cost-efficient solution for simple system integration. Create on-screen switches (ON/OFF or pulse setting) and indication lamps to operate peripheral devices – without the need to integrate additional control panel hardware.
Favorite Screens
This feature lets you save your favorites for quick and easy access. Create a custom menu of your most-used screens, so you can jump right to what you need. And, to keep things consistent across your ROBODRILL devices, you can import and export your favorite screen setups.
Custom Screens
Register up to 15 FANUC PICTURE applications, allowing you to tailor your interface to your specific needs. Access a variety of exclusive third-party screens for even more customization options.
Network Manager Screen
Streamline network settings and improve operability with the Network Manager Screen. Manage multiple network connections with visual guidance, simplifying software interactions and enhancing your ROBODRILL experience.
Machining Mode Setting Function
Our machining systems enable you to set and optimize machining and energy modes, adjust servo parameters for varying conditions, and modify machining mode parameters via M-Code commands during operations to ensure optimal process conditions.
Unlock the Full Potential of Your ROBODRILL with These Optional Software Solutions
Robot Interface 2
Developed for FANUC ROBODRILL this feature allows you to connect up to four ROBODRILLs and one FANUC Robot seamlessly without the need for an additional system controller. This integrated control software streamlines your workflow and offers convenience and flexibility.
Documents
Download for Additional Information
Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.