R-2000𝑖C/190S

The R-2000𝑖C/190S is a 6-axis robot designed for precision in high accuracy machining applications. With the capability to mill a variety of challenging materials including plastic, resin, aluminum, and wood, it ensures unparalleled levels of accuracy. The robot's high stiffness and the standard inclusion of the FANUC 𝑖RCalibration Signature as part of the Accuracy and Stiffness Enhancement option ensure optimum performance and reliability for your industrial needs.
Robot Payload
190 kg
Robot Reach
2040 mm
Axes
6

Meet the R-2000 Series Short Arm Model

Benefits for Your Business

Pictogram for Precision positioning (ROBOMACHINES) in black. SVG format.

High Precision

Eliminate the risk of inaccuracy with high rigidity, even in high speed and tight cornering applications.
Pictogram for Coordinated Welding (Robot) in black. SVG format.

Absolute Position Accuracy

Ensure high accuracy for machining applications with FANUC's 𝑖RCalibration Signature calibration technology included as standard.
Pictogram for Performance (IoT) in black. SVG format.

High Performance

Achieve outstanding precision machining and benefit from great motion performance especially in narrow corners.
Pictogram for Multi workpiece cutting (ROBOMACHINES) in black. SVG format.

Excellent Workpiece Accessibility

Easily access workpieces from multiple angles with a long reach combined with six axes of motion.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
Standard
Wrist & J3 arm standard/optional
Standard
Mounting Position
Floor
Yes
Ceiling mount
Yes
General attributes
Robot Payload
190 kg
Robot Reach
2040 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Success story about the successful implementation of FANUC CNC and FANUC robot R-200iC/210L at the Slovenian company Mikron Plus.

R-2000 Series

The industry leader for nearly any application requiring heavy payload robots. Explore our R-2000 Series now!

Get Inspired