FANUC > Robots > Robot finder > Arc welding > ARC Mate 50iD Menu ProductsRobotsCRXCNCROBODRILLROBOSHOTROBOCUTIoTLaserCustomer Servicelifetime managementmaintenance servicesspare partsSolutionsIndustriesApplicationsCustomer CasesAbout FANUCCareerCountriesHistoryNews and eventsWho we areWhy FanucContact us MyFANUCDownload center Robots Robot finder LR MateLR-10 Arc welding ARC Mate 50iDARC Mate 50iD/7LARC Mate 100iDARC Mate 100iD/8LARC Mate 100iD/10LArc Mate 100iD/16SARC Mate 120iDARC Mate 120iD/12LARC Mate 120iD/35 Collaborative RobotsDELTA RobotsSCARA RobotsPaint RobotsM-10M-20M-410M-710M-800M-900M-1000M-2000iAR-1000iAR-2000 Range overviewRobot accessoriesEducational packageJ-30iB controller Get Navigation Language selection follow us Sitemap Print Menu ProductsRobotsCRXCNCROBODRILLROBOSHOTROBOCUTIoTLaserCustomer Servicelifetime managementmaintenance servicesspare partsSolutionsIndustriesApplicationsCustomer CasesAbout FANUCCareerCountriesHistoryNews and eventsWho we areWhy FanucContact us MyFANUCDownload center ARC Mate 50iD Arc welding robot The latest generation ARC Mate 50, this 6 axis standard version is a rugged all-rounder that will maintain high quality standards in harsh working environments. AXIS ROBOT 6 REACH 717mm LOAD CAPACITY 7kg Download Datasheet Highlights High quality welding for low level demands Light and compact, this model provides an easy-to-integrate solution for small payload welding applications that do not require a long reach. Standard IP67 Rugged, IP67 rated wrist design performs reliably even in the harshest manufacturing environments. Perfect solution for wet or dusty environments – resistant to pressure washing. High throughput The ideal solution for welding applications where space is at a premium and high throughput is a must. R-30iB Plus controller for FANUC robots more flexible appearance improved user interface with the new iHMI setup guides for programming increased memory (DRAM 1GB, FROM 256 MB) for an increased higher productivity Learn more about the robot controller Infinite possibilities Get even more out of your industrial robot with tailor-made FANUC accessories and software options such as the SpotTool, iRVision or Dual Check Safety (DCS) software. Make your robot smarter and capable of self-improving productivity using the unique Learning Vibration Control. Convienence More convienence with iPendant touch Intelligence Discover FANUC's smart vision functions Interface Learn about a new generation of advanced technology with the FANUC R-30iB controller Motion Find our dedicated range of solutions for improved motion Safety Smart safety functions save you space and money Infinite possibilities Best in class 7 kg payload Best repeatability at ± 0.018 mm Optional IP69K Optional IP69K protection increases the robot specification to make it capable of withstanding high pressure steam cleaning. Find the right controller for you Offering different cabinets for its powerful robot controllers you can easily choose the one best fitting your individual needs.
High quality welding for low level demands Light and compact, this model provides an easy-to-integrate solution for small payload welding applications that do not require a long reach.
Standard IP67 Rugged, IP67 rated wrist design performs reliably even in the harshest manufacturing environments. Perfect solution for wet or dusty environments – resistant to pressure washing.
High throughput The ideal solution for welding applications where space is at a premium and high throughput is a must.
Optional IP69K Optional IP69K protection increases the robot specification to make it capable of withstanding high pressure steam cleaning.
Find the right controller for you Offering different cabinets for its powerful robot controllers you can easily choose the one best fitting your individual needs.