CR-7iA and CR-7iA/L



Collaboration is key

Hi, I’m small, flexible and can work right by your side. I take care of light (up to 7 kg) but tedious and repetitive, manual tasks that include different types of material handling, which would otherwise consume an immense amount of your time. Depending on your need, I can be programmed to perform entire production flows that require steady and reliable quality levels. These tasks can range from small parts assembly, to highly repetitive tasks such as picking and placing items from one place to another. My long reach of 911 mm makes me the ideal candidate for machine tending and palletizing applications.

I do not need to be fenced in, since I have a proven sensor technology integrated in me, which automatically makes me stop after collision with a fixed object or yourself. This not only saves you space, but it also reduces your manufacturing costs. I am compatible with existing FANUC accessories like iRVision.

I come in two different sizes – one standard arm and one long arm version - other than that, we are much alike. The benefit of each depends on your needs, as the standard arm is suited better if you have spacing issues, while the long arm can reach further in case your workspace is wider spread. 



AXIS ROBOT

6

REACH

717 mm

LOAD CAPACITY

7 kg



AXIS ROBOT

6

REACH

911 mm

LOAD CAPACITY

7 kg


Download Datasheet CR-7iA

Download Datasheet CR-7iA/L

Download Datasheet CR-4iA

Icon for callout

How can we help you increase your productivity? Our specialists are looking forward to supporting you.

Contact us