C-Executor



FANUC CNC provides a powerful set of tools to allow custom software developed in C to access the CNC functions.

Using the C-Language Executor functionality it is possible to develop customized CNC screens and powerful Human Machine Interfaces (HMI). It is also possible to add new functionality to the CNC, as well as machine control functions written in C.

The C-Language Library for C-Language Executor is a software library that allows custom software to access the CNC functions and be executed by the C-Language Executor functionality.

The C-Language Library for C-Language Executor is part of the CNC Application Development Kit.

Benefits

  • Creation of customized functions and programs using C-Language 
  • Modification of Macro Programs to follow machine and production evolution 
  • Powerful programming language for machining or machine management purpose

C-Language Library za C-Language Executor

Uporaba zmogljivega programskega jezika C-Language Executor za strojno obdelavo ali upravljanje strojev omogoča razvoj prilagojenih zaslonov, funkcij in programov CNC ter učinkovitih vmesnikov med ljudmi in stroji (HMI). Prav tako omogoča dodajanje novih funkcij sistemu CNC, pri čemer so funkcije za nadzor stroja napisane v jeziku C, spreminjate pa lahko tudi programe Macro, da bodo v koraku z razvojem strojev in proizvodnje.