All FANUC entities have suspended their shipments to Russia and Belarus, and service and maintenance for our installed products are not provided within those countries.
The CRX educational package presents a new take on robot training. It features a FANUC CRX collaborative robot and all the functions required to teach core programming skills. With demand for collaborative robot solutions continuing to soar, FANUC offers a way of helping students at schools, colleges, universities, training centres and OEM training facilities to prepare for a future in collaborative robotics. FANUC’s package content is highly relevant for modern applications and contains everything instructors need to help new generations of robotics specialists realise their career ambitions.
Choose from three FANUC CRX collaborative robot models with payloads up to 10 kg. Paired with the R-30𝑖B Mini Plus Controller, it offers advanced control and functionality. The system is complemented by a Tablet Teach Pendant, which has a lightweight, ergonomic design and offers a quick and easy way to programme.
User-friendly Cell
The cell features a strong aluminium white powder coated frame, providing durability and aesthetic appeal. Equipped with wheels for effortless transportation and stable feet ensuring steady operation. With a 2 m power cable with a standard 230 V plug, accessibility and flexibility are guaranteed.
IoT Ready
Thanks to its advanced connectivity, enabling seamless communication and data exchange between components like robots, sensors, and controllers. This facilitates real-time monitoring, predictive maintenance, and optimisation. Integration with cloud-based services empowers users with valuable insights. Finally, this readiness enhances the educational experience by providing a platform for learning and experimenting with industrial automation technologies.
Key Features
Features Designed for Your Success
Robot Specification
6-axis collaborative robot FANUC CRX-10𝑖A/L (Payload: 10 kg/Reach: 1418 mm)FANUC CRX-10𝑖A (Payload: 10 kg/Reach: 1249 mm)FANUC CRX-5𝑖A (Payload: 5 kg/Reach: 944 mm)R-30𝑖B Mini Plus ControllerTablet Teach PendantConnectors on J6 for camera and configurable I/O
Educational Cell
Strong aluminium white powder coated frameWheels for easy transport and feet for stability2 m power cable with standard 230V plugSlotted aluminium work surface for easy customisationAvailable options:
- Safety scanner
- Electric gripper pre-mounted on robot, (other gripper options available)
- Nylon solitaire board and parts
Industry 4.0/IoT Ready
2 x 10 Base-T or 100 Base-TX interfacesEthernet software support as standard
- Robot Status, Program/Variables / Diagnostics available over Web interface
- 𝑖RVision and 𝑖Pendant remote interface
Optional additional interface, e.g. Profinet available
Education Software Bundle
Ready to run Solitaire application including 𝑖RVision and Dual Check Safety (DCS), with all source code (depending on included options)Full operating setup, and calibration instructions for robot, 𝑖RVision and DCS
Instructor Training
Everything instructors need to know in order to teach students how to operate a robot
PC Simulation Software for Students
ROBOGUIDE academic version simulation software20 licences or 1 licence server with 5 floating licences
Documents
Download for Additional Information
Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.