All FANUC entities have suspended their shipments to Russia and Belarus, and service and maintenance for our installed products are not provided within those countries.
The ROBOSHOT injection moulding machine Robot package enables you to install FANUC robots in just a few steps. Robots can be easily used for loading and unloading parts, assembling, picking, and placing, and the ergonomically designed work area ensures easy access to the machine. Another plus: all FANUC products speak the same language and share a common servo and control platform – something that makes learning and operating them extremely easy.
For processes requiring inserts, ROBOSHOT can be supplemented with a FANUC 6-axis Robot fitted with FANUC 𝑖RVison, the product of 30 years of experience in intelligent vision systems. Equipped with this technology, the robot picks and places inserts with an amazing degree of accuracy and repeatability. Perfect for small parts, this solution does not require an external guide or fixing.
Thanks to the simple plug-and-play connectivity included in the Robot package developed for the ROBOSHOT setup time and complexity are minimised.
Effortless Integration and Maintenance
Easy robot accessibility simplifies machine interaction and streamlines maintenance.
Superior Efficiency and Reduced Costs
Seamless loading and unloading, along with minimal revalidation needs, contribute to significant time savings and production efficiency gains.
Unmatched Accuracy and Repeatability
Highly precise insert placement eliminates the need for mechanical guides, achieving repeatability of +/- 0.01 mm (depending on robot model).
Flawless Quality Control
FANUC's 𝑖RVision system with a single camera inspects each part on the conveyor, automatically identifies the cavity, and detects even the tiniest defects, ensuring flawless quality.
Small Footprint with Compact Automation Systems
FANUC ROBOSHOT's automation shines with its easy robot integration. This eliminates the need for bulky external systems, creating a compact solution that maximises valuable production floor space.
Key Features
Features Designed for Your Success
Easy Robot Accessibility
Enables smooth interaction with the robot for simplified operation and maintenance. Seamless loading and unloading optimises the material handling for an efficient production flow.
Simple Plug-and-Play Connectivity
Minimizes setup complexity and ensures quick integration. This turn-key solution provides a complete, ready-to-use system for simplified implementation.
FANUC's 𝑖RVision System
Integrates a powerful vision system for comprehensive part inspection. Single Camera for Multiple Cavities offers a cost-effective solution for multi-cavity applications.
Real-Time Defect Detection
Identifies even minor flaws for superior quality control. Additionally the automatic cavity identification eliminates manual intervention and ensures accuracy
Case Studies
Get Inspiration from Other's Success
These case studies illustrate how ROBOSHOT's easy automation capabilities have transformed various industries, improving efficiency, quality, and competitiveness for our valued customers.
Erkul Cosmetics
Cosmetics Manufacturer Sees the Beauty of FANUC Automation
Erkul Cosmetics in Turkey benefits from a myriad of quality and efficiency benefits provided by various high-performance FANUC automation products. This fast-growing cosmetics enterprise is looking to set a benchmark for manufacturing in its sector, supported by the competitive gains that FANUC solutions provide.
Insert molding, compatible with ROBOSHOT & our robots, utilizes precise programming to insert parts within molds, eliminating the need for manual alignment steps – a crucial factor for successful integration.
Easy connection with FL-NET, an Ethernet-based field bus for data sharing, with the ability to pass safety signals between controllers. ROBOSHOT's CNC Control streamlines integration, reducing errors.