grinding 
istock image
Electric wheel CNC grinding on steel structure produces colorful sparks
517997253
Metal Industry, Automobile Industry, Grind, Foundry, Photography, Metalwork, Grinding, Robot, Sheet Metal, Grinder, Color Image, Machine Part, Cutting, Working, Heat, Power, Action, Accuracy, Steel, Industry, Technology, Lighting Technique, Selective Focus, Close-up, Sparks, Fire, Laser, Workshop, Factory, Work Tool, Welding Torch, Manufacturing Equipment, Power Line, Equipment, cnc, machine tool, metal plate, High Powered, Machine, Disk, Metal, Industrial Manufacturing, Industrial Automation, Manufacturing Technology

CNC Grinding

Grinding is a precision machining process using an abrasive wheel as a cutting tool to remove material from a workpiece. It achieves fine finishes and accurate dimensions, particularly on hard materials. The process involves a rotating abrasive wheel that shaves off material to reach the desired shape and size, and is essential for creating flat, cylindrical, or conical surfaces in modern manufacturing.

Get Inspired

Get Inspiration from Other's Success

Success story about the successful implementation of FANUC 31i-B5 control with 5-axis simultaneous machining at Metz. Metz is a specialist in regrinding of milling tools and production of special tools. FANUCs CNC and precise servo control provide very good surface quality. With intelligent 3D-simulation the tool programs can be checked before the machining.
METZ

Grinding with High Precision

When it comes to grinding, a reliable and powerful control system can make all the difference. Combine this with Industry 4.0-style networking of the entire operation, and even small tool specialists can become ultimately competitive.

Our Solutions for Other Applications

Close-up shot of machine cutting through metal
Machine cutting metal
Maching center is cutting drilling grinding metal sheet

Boost Efficiency, Precision, and Productivity with FANUC's Solutions for Different Applications

From high-precision robotics to smart automation, we provide the solutions to elevate your manufacturing processes.