Use our map to locate the nearest FANUC Service team.
Receive expert support for all your automation needs and ensure your operations run smoothly.
In Europe, our extensive network of subsidiaries provides sales, technical, service and training support throughout the continent. Our open-minded and passionate team understands your needs – guiding you through your automation journey, providing spare parts and support throughout the lifetime of your product.
FANUC Adria
SLOVENJA | CROATIA | BOSNIA-HERZEGOVINA | MONTENEGRO | KOSOVO IpavÄŤeva 21 3000 Celje Hotline: +386 3 777 41 30 Email (CNC, ROBODRILL, ROBOSHOT, ROBOCUT): cnc@fanuc.si Email (Robot): robot@fanuc.si
FANUC Austria
Gewerbestrasse 1 AT-4655 Vorchdorf Hotline: +43 720 2276 2101 Email: service@fanuc.at
FANUC Benelux
BELGIUM | LUXEMBOURG | NETHERLANDS Oude Baan 3F (B - red area) 2800 Mechelen Hotline: +32 15 78 88 10 Email: service@fanuc.be
FANUC Bulgaria
BULGARIA | ALBANIA | CYPRUS | GREECE | REPUBLIC OF NORTH MACEDONIA 467 "Okolovrasten pat” (Logic park STAD) BG-1588 Sofia Hotline: +359 2 963 32 86 Email: service.bg@fanuc.eu
FANUC Czech
K BĂlĂ©mu vrchu 3142/7 193 00 Praha 9 - HornĂ PoÄŤernice Hotline: +420 234 072 130 Email: service.cz@fanuc.eu
FANUC France
FRANCE | ALGERIA | EGYPT | MONACO | MOROCCO (ABS BUSINESS) | TUNISIA ZAC des Folies 15, rue LĂ©onard de Vinci 91090 Lisses Hotline: +33 1 72 07 30 00 Email (CNC, ROBODRILL): servicecn@fanuc.fr Email (Robot): servicero@fanuc.fr Email (ROBOSHOT): serviceshot@fanuc.fr Email (ROBOCUT): servicecut@fanuc.fr
FANUC Germany
Bernhäuser Str. 36 D-73765 Neuhausen a.d.F. Hotline: +49 7158 1282 5555 Email (CNC): service@fanuc.de Email (Robot): service-robotics@fanuc.de Email (ROBODRILL, ROBOSHOT, ROBOCUT): service-robomachine@fanuc.de
FANUC Hungary
Torbágy utca 7. HU-2045 Törökbálint Hotline: +36 23 884 200 Email (CNC, ROBODRILL): cnc@fanuc.hu Email (Robot): robot@fanuc.hu Email (ROBOCUT): robocut@fanuc.hu Email (ROBOSHOT): roboshot@fanuc.hu
FANUC Iberia
PORTUGAL | SPAIN | ANDORRA | MOROCCO (BASE Business) C/Danubi 12-16, 08174 Sant Cugat del Vallès (Barcelona) Hotline: +34 902 13 35 35 (ES) | +351 220 99 88 22 (PT) Email (CNC, ROBODRILL, ROBOSHOT, ROBOCUT): servicio@fanuc.es (ES) | assistencia.pt@fanuc.eu (PT) Email (Robot): serviceRO@fanuc.eu (ES/PT)
FANUC Ireland
Unit 1 in Unit K8 Maynooth Business Campus County Kildare Hotline: +44 24 7605 3001 Email (CNC): service@fanuc.ie Email (Robot): Robot.Service@fanuc.ie Email (ROBODRILL, ROBOSHOT, ROBOCUT): Service.RM@fanuc.ie
FANUC Israel
HaMelacha St. 14, Park Afek Rosh Ha’Ayin 4809135 Hotline: +972 397 399 00 Email: Service.il@fanuc.eu
FANUC Italy
ITALY | MALTA | SAN MARINO | VATICAN Via Lodi, 13 20045 Lainate (MI) Hotline: +39 02 3601 5101 Email: service.it@fanuc.eu
FANUC Nordic
DENMARK | ESTONIA | FINLAND | LATVIA | LITHUANIA | NORWAY | SWEDEN Djurhagegatan 10 S-213 76 Malmö Hotline: +46 8 505 80 777 Email: service@fanuc.se
FANUC Poland
ul. Sakury 2 51-117 Wrocław Hotline: +48 71 8814 608 Email (CNC, ROBODRILL, ROBOSHOT, ROBOCUT): serwis.cnc@fanuc.pl Email (Robot): serwis.roboty@fanuc.pl
FANUC Romania
ROMANIA | MOLDOVA Ferma 9, Hala 25 407280 FloreĹźti, jud. Cluj Hotline: +40 747 232 682 Email (CNC, ROBODRILL, ROBOSHOT, ROBOCUT): cnc@fanuc.ro Email (Robot): robot@fanuc.ro
FANUC Serbia
Karađorđeva 166 22300 Stara Pazova Hotline: +381 22 2150 324 Email (CNC, ROBODRILL, ROBOSHOT, ROBOCUT): cnc@fanuc.rs Email (Robot): robot@fanuc.rs
FANUC Slovakia
Pri Jelšine 3636/ 1 949 01 Nitra Hotline: +421 37 3212 401 Email: service.sk@fanuc.eu
FANUC Switzerland
SWITZERLAND | LIECHTENSTEIN Grenchenstrasse 7 2504 Biel/Bienne Hotline: +41 32 343 44 44 Email: service@fanuc.ch
FANUC Turkey
TURKEY | ARMENIA | AZERBAIJAN | GEORGIA | KAZAKHSTAN | KYRGYZ REPUBLIC | TAJIKISTAN | TURKMENISTAN | UZBEKISTAN Serifali Mahallesi Turgut Özal Bulvarı No: 190-192 Ümraniye Istanbul Hotline: +90 444 9 362 Email: service.tr@fanuc.eu
FANUC United Kingdom
UNITED KINGDOM | ICELAND Sapphire Way, Ansty Coventry CV7 9DR Hotline: +44 24 7605 3001 Email (CNC): service@fanuc.co.uk Email (Robot): service.uk@fanuc.eu Email (ROBODRILL, ROBOSHOT, ROBOCUT):service.RM.uk@fanuc.eu
FANUC Ukraine
Stolychne hwy 100 03680 Kyiv Hotline: +380 44 531 55 50 Email: info@fanuc.ua
IpavÄŤeva 21
3000 Celje
Slovenija
Hotline: +386 3 777 41 30
Email (CNC, ROBODRILL, ROBOSHOT, ROBOCUT): cnc@fanuc.si
Email (Robot): robot@fanuc.si
Gewerbestrasse 1
AT-4655 Vorchdorf
Austria
Hotline: +43 720 2276 2101
Email: service@fanuc.at
Oude Baan 3F
B-2800 Mechelen
Belgium
Hotline: +32 15 78 88 10
Email: service@fanuc.be
467 "Okolovrasten pat”
(Logic park STAD)
BG-1588 Sofia
Bulgaria
Hotline: +359 2 963 32 86
Email: service.bg@fanuc.eu
K BĂlĂ©mu vrchu 3142/7
193 00 Praha 9 -Â HornĂ PoÄŤernice
Czech Republic
Hotline: +420 234 072 130
Email: service.cz@fanuc.eu
ZAC des Folies
15, rue LĂ©onard de Vinci
91090 Lisses
France
Hotline: +33 1 72 07 30 00
Email (CNC, ROBODRILL): servicecn@fanuc.fr
Email (Robot): servicero@fanuc.fr
Email (ROBOSHOT): serviceshot@fanuc.fr
Email (ROBOCUT): servicecut@fanuc.fr
Bernhäuser Str. 36
D-73765 Neuhausen a.d.F.
Germany
Hotline: +49 7158 1282 5555
Email (CNC): service@fanuc.de
Email (Robot): service-robotics@fanuc.de
Email (ROBODRILL, ROBOSHOT, ROBOCUT): service-robomachine@fanuc.de
Torbágy utca 7.
HU-2045 Törökbálint
Hungary
Hotline: +36 23 884 200
Email (CNC, ROBODRILL): cnc@fanuc.hu
Email (Robot): robot@fanuc.hu
Email (ROBOSHOT): roboshot@fanuc.hu
Email (ROBOCUT): robocut@fanuc.hu
C/Danubi 12-16, 08174 Sant Cugat
del Vallès (Barcelona)
Spain
Hotline: +34 902 13 35 35 (ES) | +351 220 99 88 22 (PT)
Email (CNC, ROBODRILL, ROBOSHOT, ROBOCUT): servicio@fanuc.es (ES) | assistencia.pt@fanuc.eu (PT)
Email (Robot): serviceRO@fanuc.eu (ES/PT)
Unit 1 in Unit K8
Maynooth Business Campus
County Kildare
Ireland
Hotline: +44 24 7605 3001
Email (CNC): service@fanuc.ie
Email (Robot): robot.service@fanuc.ie
Email (ROBODRILL, ROBOSHOT, ROBOCUT): service.RM@fanuc.ie
HaMelacha St. 14, Park Afek
Rosh Ha’Ayin
4809135
Israel
Hotline: +972 397 399 00
Email: service.il@fanuc.eu
Via Lodi, 13
20045 Lainate (MI)
Italy
Hotline: +39 02 3601 5101
Email: service.it@fanuc.eu
Djurhagegatan 10
S-213 76 Malmö
Sweden
Hotline: +46 8 505 80 777
Email: service@fanuc.se
ul. Tadeusza Wendy 2
52-407 Wroclaw
Poland
Hotline: +48 71 8814 608
Email (CNC, ROBODRILL, ROBOSHOT, ROBOCUT): serwis.cnc@fanuc.pl
Email (Robot): serwis.roboty@fanuc.pl
Ferma 9, Hala 25
407280 FloreĹźti, jud. Cluj
Romania
Hotline: +40 747 232 682
Email (CNC, ROBODRILL, ROBOSHOT, ROBOCUT): cnc@fanuc.ro
Email (Robot): robot@fanuc.ro
Karađorđeva 166
22300 Stara Pazova
Serbia
Hotline: +381 22 2150 324
Email (CNC, ROBODRILL, ROBOSHOT, ROBOCUT): cnc@fanuc.rs
Email (Robot): robot@fanuc.rs
Pri Jelšine 4851/5
949 01 Nitra
Slovakia
Hotline: +421 37 3212 401
Email: service.sk@fanuc.eu
Grenchenstrasse 7
2504 Biel/Bienne
Switzerland
Hotline: +41 32 343 44 44
Email:Â service@fanuc.ch
Serifali Mahallesi
Turgut Özal Bulvarı
No: 190-192
Ümraniye Istanbul
Turkey
Hotline: +90 444 9 362
Email: service.tr@fanuc.eu
Sapphire Way, Ansty
Coventry
CV7 9DR
United Kingdom
Hotline: +44 24 7605 3001
Email (CNC): service@fanuc.co.uk
Email (Robot): service.uk@fanuc.eu
Email (ROBODRILL, ROBOSHOT, ROBOCUT): service.RM.uk@fanuc.eu
Stolychne hwy 100
03680 Kyiv
Ukraine
Hotline: +380 44 531 55 50
Email: info@fanuc.ua