The FANUC SR-6iA robot is a SCARA robot ideally suited to assembly, pick and place, inspection and packaging applications.
FANUC SCARA SR-6iA handling cans.
FANUC SCARA SR-6iA handling cosmetic boxes.

SR-6š¯‘–A

The SR-6š¯‘–A makes a great choice for assembly, pick and place, inspection and packaging applications requiring a payload capacity up to 6 kg. Sitting in a small footprint, the SR-6š¯‘–A offers speed and precision within a 360Ā° envelope. Its lightweight pedestal design and integrated services enhance its compactness, significantly reducing the possibility of interference with surrounding equipment. It is a highly efficient solution for space-sensitive environments, offering precise and reliable performance in handling applications.
Robot Payload
6 kg
Robot Reach
650 mm
Axes
4

High-Speed SCARA Robots for Faster Throughput

Benefits for Your Business

Pictogram for Miscellaneous-Fast in black, svg format

Maximised Throughput

Maximise your throughput and benefit from exceptional short cycle times and high repeatability with FANUCā€™s innovative drive technology.
Pictogram for Integrated Services Scara (Robot) in black. SVG format.

Easy Integration

Simplify integration and reduce costs thanks to integrated services such as I/O and 24VDC, solenoid valves and air lines in the robot.
Pictogram for Touch screen (User interface) in black. SVG format.

Intuitive Programming

A standard web-based interface allows easy and intuitive programming of the robot using a tablet or desktop computer with FANUC's š¯‘–RProgrammer software.
Pictogram for Brake Release Switch (Robot) in black. SVG format.

Faster Start-up Time

Easy error recovery is ensured with the brake release switch on the robot.
Pictogram for Scara Bottom Exit cable (Robot) in black. SVG format.

Enhanced Cable Routing

Minimise the interference area and make cleaning easier with the available bottom cable exit.
Pictogram for Footprint (Robot) in black. SVG format.

Space-saving Design

Free up valuable floor space for other equipment or processes with an ultra-compact footprint and wall-mounting.
Pictogram for Motion Flexible (Robot) in black. SVG format.

High Flexibility

Your ideal choice for a broad range of applications with a 360 degree working area combined with a reach of up to 1,100 mm and a payload of up to 20 kg.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30š¯‘–B Plus Controller
Protection
Body standard/optional
Standard
Wrist & J3 arm standard/optional
Standard
Mounting Position
Floor
Yes
General attributes
Robot Payload
6 kg
Robot Reach
650 mm
Axes
4

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

The FANUC SR-3iA robot picking peanuts.

SCARA Series

Amplify speed and precision. Explore our SCARA Series now!

Get Inspired