ROBOSHOT α-S50iB on a light background.

ROBOSHOT Finder

Use the finder to find the right Electric Injection Moulding Machines for you. To refine your search further make a selection from any of criteria. Check and uncheck the boxes to alter your search patterns. Click on the results to find the model page you are looking for.

Refine your search

16 ROBOSHOTs – 1-16 ROBOSHOTs
The FANUC Roboshot α-S100iB takes state-of-the-art CNC precision technology and applies it to electric injection moulding.
roboshot

ROBOSHOT 𝛼-S100𝑖B

Designed to meet the demands of connector businesses, automotive manufacturers, electronics producers, medical device makers, and consumer goods companies, this machine offers unparalleled versatility. With its ability to handle Liquid Silicone Rubber (LSR), it is the preferred choice for all-rounder applications, catering to a wide range of production needs. Trusted by industry leaders, our medium-sized 𝛼-S100𝑖B model sets the standard for excellence in injection molding.
Screw diameter (mm)
22 , 26 , 28 , 32 , 36 , 40 mm
Tie bar spacing, HĂ—V
460 x 410 mm
Tonnage
1000 kN | 100 tonf
The FANUC Roboshot α-S130iB takes state-of-the-art CNC precision technology and applies it to electric injection moulding.
roboshot

ROBOSHOT 𝛼-S130𝑖B

Engineered to excel in connector businesses, automotive manufacturing, electronics production, medical device fabrication, and consumer goods manufacturing, this machine is the cornerstone of efficient injection molding processes. Renowned for its ability to handle Liquid Silicone Rubber (LSR) materials, it is the preferred choice for all-rounder applications, making it a popular selection across various industries.
Screw diameter (mm)
26 , 28 , 32 , 36 , 40 mm
Tie bar spacing, HĂ—V
530 x 530 mm
Tonnage
1300 kN | 130 tonf
The FANUC Roboshot α-S150iB takes state-of-the-art CNC precision technology and applies it to electric injection moulding.
roboshot

ROBOSHOT 𝛼-S150𝑖B

Trusted by industry leaders in connector businesses, automotive manufacturing, electronics production, medical equipment supply, and consumer goods manufacturing, this machine sets the standard for precision and performance. With its advanced 2K multi-component molding capabilities, it Is the top choice for all-rounder applications, earning its reputation as the most popular option among discerning manufacturers.
Screw diameter (mm)
32 , 36 , 40 , 44 , 48 , 52 mm
Tie bar spacing, HĂ—V
560 x 510 mm
Tonnage
1500 kN | 150 tonf
The FANUC Roboshot α-S150iB small capacity combines cutting-edge CNC precision technology with electric injection moulding.
roboshot

ROBOSHOT 𝛼-S150𝑖B Small Capacity

Experience reliability and precision with the medium-sized model of the ROBOSHOT đť‘–B Series, tailored to meet the diverse needs of connector businesses, automotive manufacturers, electronics firms, medical equipment suppliers, and consumer goods producers. With its superior performance and capability to handle Liquid Silicone Rubber (LSR), this machine is the top choice for all-rounder applications. Trusted by industry leaders, the medium sized a-S150đť‘–B Small capacity model remains a popular option, ensuring consistent quality across a multitude of sectors.
Screw diameter (mm)
22 , 26 , 28 , 32 , 36 , 40, 44 mm
Tie bar spacing, HĂ—V
560 x 510 mm
Tonnage
1500 kN | 150 tonf
The FANUC Roboshot α-S30iB takes state-of-the-art CNC precision technology and applies it to electric injection moulding.
roboshot

ROBOSHOT 𝛼-S30𝑖B

This compact machine excels in micromoulding applications, specialising in precision manufacturing for industries such as lens, optics, and gears. With a focus on reliability and accuracy, our Sđť‘–B series ensures consistent performance, meeting the stringent standards of various sectors with confidence.
Screw diameter (mm)
14 , 16 , 18 , 20 , 22 mm
Tie bar spacing, HĂ—V
310 x 290 mm
Tonnage
300 kN | 30 tonf
The FANUC Roboshot α-S450iB takes state-of-the-art CNC precision technology and applies it to electric injection moulding.
roboshot

ROBOSHOT 𝛼-S450𝑖B

Designed to excel in automotive, technical moulding, packaging, and consumer parts manufacturing, this machine stands as a testament to precision engineering. Renowned for its versatility and robustness, it remains the preferred choice for manufacturers seeking optimal efficiency and quality in their production lines.
Screw diameter (mm)
64, 68, 72, 80 mm
Tie bar spacing, HĂ—V
920 x 920 mm
Tonnage
4500 kN | 450 tonf
The FANUC Roboshot α-S50iB takes state-of-the-art CNC precision technology and applies it to electric injection moulding.
roboshot

ROBOSHOT 𝛼-S50𝑖B

Tailored for various industries including connector businesses, automotive, electronics, medical, and consumer goods, this model stands as the epitome of reliability and performance. Whether you are molding intricate components for the automotive sector or producing high-quality electronic parts, our đť‘–B series ensures consistent results. With its capability to handle Liquid Silicone Rubber (LSR) materials, it is the go-to choice for all-rounder applications, making it our most popular option among discerning manufacturers.
Screw diameter (mm)
18 , 20 , 22 , 26 , 28 , 32 mm
Tie bar spacing, HĂ—V
360 x 320 mm
Tonnage
500 kN | 50 tonf
The FANUC Roboshot α-S220iB takes state-of-the-art CNC precision technology and applies it to electric injection moulding.
roboshot

ROBOSHOT 𝛼-S220𝑖B

Designed to excel in connector businesses, automotive manufacturing, electronics production, medical device fabrication, and consumer goods manufacturing, this machine delivers consistent quality and precision. Its advanced 2K multi-component molding technology ensures unmatched flexibility, making it the preferred choice for all-rounder applications across a wide array of industries.
Screw diameter (mm)
32 , 36 , 40 , 44 , 48 , 52 , 56 mm
Tie bar spacing, HĂ—V
650 x 650 mm
Tonnage
2200 kN | 220 tonf
The FANUC Roboshot α-S250iB takes state-of-the-art CNC precision technology and applies it to electric injection moulding.
roboshot

ROBOSHOT 𝛼-S250𝑖B

Renowned for its versatility and precision, this machine serves as a cornerstone in medical, automotive, and technical moulding sectors. With its advanced 2K multi-component molding capabilities, it delivers exceptional results, ensuring efficiency and reliability in every production cycle. Trusted by manufacturers, the 𝛼-S250𝑖B model stands as a testament to innovation and excellence in injection molding technology.
Screw diameter (mm)
32 , 36 , 40 , 44 , 48 , 52, 56 mm
Tie bar spacing, HĂ—V
710 x 635 mm
Tonnage
2500 kN | 250 tonf
The FANUC Roboshot α-S450iB large capacity combines cutting-edge CNC precision technology with electric injection moulding.
roboshot

ROBOSHOT 𝛼-S450𝑖B Large capacity

Engineered to meet the rigorous demands of automotive, technical moulding, packaging, and consumer parts industries, this machine delivers unparalleled precision and efficiency. Trusted by leading manufacturers worldwide, it ensures seamless production processes and superior quality end-products.
Screw diameter (mm)
68, 72, 80, 90, 100 mm
Tie bar spacing, HĂ—V
920 x 920 mm
Tonnage
4500 kN | 450 tonf
The FANUC Roboshot α-S450iB ultra small capacity combines CNC precision technology with electric injection moulding.
roboshot

ROBOSHOT 𝛼-S450𝑖B Ultra small capacity

Tailored for the exacting needs of medical, automotive, and technical moulding applications, this machine embodies reliability and versatility. Renowned for its precision and robustness, it remains the top choice for manufacturers seeking optimal performance and quality in their production processes.
Screw diameter (mm)
40, 44, 48, 52, 56 mm
Tie bar spacing, HĂ—V
920 x 920 mm
Tonnage
4500 kN | 450 tonf
The FANUC Roboshot α-S300iB takes state-of-the-art CNC precision technology and applies it to electric injection moulding.
roboshot

ROBOSHOT 𝛼-S300𝑖B

Engineered to excel in automotive manufacturing, technical moulding, packaging, and consumer parts production, this machine stands as a testament to precision engineering. Trusted by industry leaders, it ensures seamless performance and reliability, making it the ideal choice for high-volume production environments.
Screw diameter (mm)
40, 44, 48, 52, 56, 64, 68, 72 mm
Tie bar spacing, HĂ—V
810 x 710 mm
Tonnage
3000 kN | 300 tonf
The FANUC Roboshot α-S300iB small capacity combines cutting-edge CNC precision technology with electric injection moulding.
roboshot

ROBOSHOT 𝛼-S300𝑖B Small Capacity

With a focus on precision and reliability, this machine is trusted by leading manufacturers for its ability to deliver consistent quality across a range of applications. Whether molding intricate medical components, automotive parts, or technical components, the 𝛼-S300𝑖B Small Capacity model ensures optimal performance, making it the preferred choice for demanding production environments.
Screw diameter (mm)
32 , 36 , 40 , 44 , 48 , 52, 56 mm
Tie bar spacing, HĂ—V
810 x 710 mm
Tonnage
3000 kN | 300 tonf
The FANUC Roboshot α-S300iB large capacity combines cutting-edge CNC precision technology with electric injection moulding.
roboshot

ROBOSHOT 𝛼-S300𝑖B Large Capacity

Introducing the robust large-capacity model of the ROBOSHOT đť‘–B Series, designed to meet the rigorous demands of automotive, technical moulding, packaging, and consumer parts industries. With its advanced capabilities and unparalleled performance, this machine offers unmatched efficiency and precision, making it the preferred solution for manufacturers seeking excellence in injection molding technology.
Screw diameter (mm)
64 , 68 , 72 , 80 mm
Tie bar spacing, HĂ—V
810 x 710 mm
Tonnage
3000 kN | 300 tonf
The FANUC Roboshot α-S450iB small capacity combines cutting-edge CNC precision technology with electric injection moulding.
roboshot

ROBOSHOT 𝛼-S450𝑖B Small Capacity

Engineered to exceed the demanding requirements of medical, automotive, and technical moulding industries, this machine sets the standard for excellence in injection molding. Trusted by manufacturers worldwide, it delivers unparalleled reliability and efficiency, ensuring seamless production processes and superior end products.
Screw diameter (mm)
48, 52, 56, 64, 68, 72 mm
Tie bar spacing, HĂ—V
920 x 920 mm
Tonnage
4500 kN | 450 tonf
The FANUC Roboshot α-S15iB takes state-of-the-art CNC precision technology and applies it to electric injection moulding.
roboshot

ROBOSHOT 𝛼-S15𝑖B

This compact machine is ideal for micromoulding applications, excelling in precision manufacturing for industries including lens, optics, and gears. Emphasising reliability and accuracy, our Sđť‘–B series consistently delivers high performance, confidently meeting the stringent standards of diverse sector.
Screw diameter (mm)
14, 16, 18 mm
Tie bar spacing, HĂ—V
260 x 235 mm
Tonnage
150 kN | 15 tonf