M-3𝑖A/6S

The M-3𝑖A/6S is a Delta robot renowned for its efficiency in high-speed picking operations. Equipped with powerful servomotors, it achieves rapid acceleration and notably short cycle times, ideal for dynamic production environments. This model features four axes and a high-speed single-axis wrist, enhancing its dexterity and precision. Its extended reach is perfectly suited for picking tasks across multiple conveyors, making it an essential component in streamlining your automated processes.
Robot Payload
6 kg
Robot Reach
1350 mm
Axes
4

Benefits for Your Business

Pictogram for Industries Food in black, svg format

Food Ready

Your ideal choice for the primary and secondary food industry thanks to exceptionally smooth easy-to-clean surfaces, food-grade lubrication and white epoxy coating.
Pictogram for Speed Delta (Robot) in black. SVG format.

High-Speed Single-Axis Wrist

Your ideal choice for high-speed picking and kitting applications as the single-axis wrist allows speeds of up to 4,000 degrees/second.
Pictogram for Protection ISO (Robot) in black. SVG format.

Ideal for Dirty and Dusty Environments

With IP67 protection as standard, this robot is your ideal choice for dirty and dusty environments that involve complete wash downs.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
Standard
Wrist & J3 arm standard/optional
Standard
Mounting Position
Ceiling mount
Yes
General attributes
Robot Payload
6 kg
Robot Reach
1350 mm
Axes
4

Download For Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

The FANUC M-3iA/6S is a high-speed delta robot for assembly, picking, packing and inspection applications.

M-3 Series

Discover the M-3 Series, specifically designed for high-speed small part handling and picking.

Get Inspired