All FANUC entities have suspended their shipments to Russia and Belarus, and service and maintenance for our installed products are not provided within those countries.
The R-30πB Plus controller is a high-performance controller designed for smarter productivity. It is built to make robots and automation easier to use in the manufacturing industry. With several integrated hardware and more than 250 software functions, it is your key to robot performance in terms of cycle time, speed, accuracy and safety. Designed for ease of use and minimal energy consumption, the R-30πB Plus is available in different enclosures depending on your selected robot model. The user interface, πHMI, has a flexible appearance, high screen resolution and powerful processing capabilities.
With the exception of the larger B-Cabinet, all FANUC R-30πB Plus robot controllers are compact and easy to integrate into single robot production cells. For multi-robot installations they can even be stacked.
Safe Software
Unlike PC-based robot controllers that rely on Windows, R-30πB Plus controllers use FANUCβs own propriety software β meaning you wonβt have to worry about viruses, hackers or stability issues.
User-friendly Control
Intuitive and simple to use, our selection of teach pendants makes using the R-30πB Plus robot controller easy for everyone involved in the production cycle.
Out-of-the-box Intelligence
All R-30πB Plus robot controllers are ready for intelligent functions such as vision, force and interference check as standard.
Easy Set-up
Based on an improved motion performance, the user interface (πHMI) allows the robot to be installed within 30 minutes using the initial setup guide.
FANUCβs standard controller, the A-Cabinet is our compact and stackable solution. Perfectly suited to industrial environments, it is designed for 2 aux. axes.
Size: 600 x 500 x 470 mm
The R-30πB Plus B-Cabinet contains the same technology as the A-Cabinet, but with ample space for additional amplifiers or I/O modules. It is perfectly suited to industrial environments.
Size: 74...
Powerful and self-contained, the R-30πB Plus Mate Cabinet is the ideal choice for smaller robots and has been designed specifically for small and medium payload robots. It is stackable for multi-r...
The powerful and self-contained Open-Air Cabinet is ideal for M-1, M-2, M-3 and LR Mate robots. It can be mounted into cabinets for very dirty or humid environments and it is also stackable for mul...
The R-30πB Mini Plus controller is used for the CRX series. Weighing only 19 kg, this space-saving and lightweight controller is easy to integrate, even in mobile platforms.
Size: 410 x 277 x 370 mm
R-30πB Compact Plus is used for the FANUC SCARA series. It convinces through a lightweight and very compact design and is easy to integrate.
Size: 440 x 85 x 260 mm
The R-30πB Plus controller with a purge unit is a high-performance controller designed for smarter productivity of paint robots. It is built to make robots and automation easier to use in the manu...
The πPendant Touch is a lightweight, ergonomically designed control device featuring an intuitive πHMI interface. It simplifies programming for both experienced programmers and on-site operators....
The FANUC Tablet Teach Pendant (TP) offers customers a quick and easy way to programme our extensive range of standard industrial robots. It has the same user-friendly features and intuitive functi...
Dispensing with the need for an πPendant Touch, FANUC SCARA robots use the intuitive πRProgrammer β a web-based interface that lets you programme easily with a tablet or desktop computer.
Documents
Download for Additional Information
Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.