All FANUC entities have suspended their shipments to Russia and Belarus, and service and maintenance for our installed products are not provided within those countries.
Designed specifically for cleanroom and food applications, the SR-3𝑖A/C complies with ISO Class 5 standards. It is equipped with a white epoxy coating and food-grade grease. Like other models in the FANUC SCARA range, it delivers speed and precision across a full 360° envelope. Its lightweight pedestal design and integrated services enhance its compactness, significantly reducing interference with surrounding equipment. This robot is an optimal choice for industries requiring stringent cleanliness and precision in their automated processes.
Our family of 4-axis SCARA robots includes models with payloads up to 20 kg and a reach up to 1,100 mm. Dedicated models come with a white epoxy coating, IP54, NSF-H1 food-grade grease and anti-rust bolts, making them an ideal choice for food and cleanroom applications.
Highlights
Benefits for Your Business
Cleanroom Ready
Meet the requirements of clean environments with a hygienic design featuring white epoxy coating, anti-rust bolts and ISO standard 5.
Food Application Specialist
Avoid the risk of contamination with NSF-H1 food grade grease. Benefit from a wash-resistant design with a white epoxy coating, anti-rust assist bolts and IP54 rating.
Maximised Throughput
Maximise your throughput and benefit from exceptional short cycle times and high repeatability with FANUC’s innovative drive technology.
Intuitive Programming
A standard web-based interface allows easy and intuitive programming of the robot using a tablet or desktop computer with FANUC's 𝑖RProgrammer software.
Faster Start-up Time
Easy error recovery is ensured with the brake release switch on the robot.
Enhanced Cable Routing
Minimise the interference area and make cleaning easier with the available bottom cable exit.
Service First
To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.
Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.
The R-30𝑖B Plus controller is a high-performance controller designed for smarter productivity. It is built to make robots and automation easier to use in the manufacturing industry. With several i...
Explore a wide range of robot accessories that integrate seamlessly with our robots and cobots. Learn more about how you can optimise your automation project.
We empower FANUC robots to see!
𝑖RVision is FANUC’s unique, fully-integrated visual detection system that enables FANUC robots to see - making production faster, smarter and more reliable. Based ...
𝑖RPickTool technology takes robotics to a new level of dexterity. By equipping robots with an integrated vision system, it gives them a kind of "eye-hand coordination" similar to humans. This allo...
Explore our +250 software functions that empower you to do more. From safety to communication tools and application software, find exactly what you need to elevate your robotics projects with ease.
A robot breakdown can cause significant system production down time. FANUC Zero Down Time is an IoT solution designed to eliminate unforeseen production stoppage and enhance FANUC robot performance...
ROBOGUIDE: the ultimate offline programming and simulation software, tailored specifically for FANUC robots. With its cutting-edge technology, ROBOGUIDE empowers users to effortlessly create, progr...
Enhance FANUC robots with advanced communication protocols. Harness the power of advanced communication protocols to ensure seamless integration and optimal performance across your systems. PMC (Pr...
Unlock the full potential of your FANUC robots with our complimentary motion software solutions. From optimising path finding for maximum efficiency to seamlessly coordinating multiple robots, FANU...
Benefit from dedicated software solutions designed to simplify your robot programming. FANUC offers a comprehensive portfolio that significantly enhances efficiency. Streamline your workflow, reduc...
Above all, operator safety is the most critical component of robotic cell design. Creating a safe setup can be costly and have a significant impact on floor space. To address these challenges, FANU...
Automate assembly processes with robots to achieve significant advantages over manual methods. Ensure unparalleled precision and consistency, reducing errors and guaranteeing high-quality output. Increase production speed by enabling continuous operation without fatigue, which boosts throughput. Elevate efficiency, quality, and safety, making automation a strategic investment for any manufacturing operation.
Vision inspection technology enhances your manufacturing processes with image-based automated systems that accurately inspect and analyse objects. Advanced vision inspection solutions use cutting-edge cameras, sensors, and software to capture and process images, detect defects, measure dimensions, and ensure your products meet the highest quality standards.
Automise material handling with industrial robots to unlock numerous advantages for your business. Significantly enhance efficiency and productivity by reducing the time and effort required for manual handling. Let robots operate continuously without fatigue to ensure consistent performance and minimise errors, leading to higher throughput and faster processing times.