FANUC > Robots > Robot finder > R-2000 > R-2000iC/190S Menu ProductsRobotsCNCROBODRILLROBOSHOTROBOCUTIoTCustomer Servicelifetime managementmaintenance servicesspare partsSolutionsIndustriesApplicationsCustomer CasesAbout FANUCCareerCountriesHistoryNews and eventsWho we areWhy FanucContact us MyFANUCDownload center Robots Robot finder LR MateLR-10 Arc weldingDELTA RobotsCollaborative RobotsSCARA RobotsPaint RobotsM-10M-20M-410M-710M-800M-900M-1000M-2000iAR-1000iAR-2000 R-2000iC/190SR-2000iC/100PR-2000iC/125LR-2000iC/165FR-2000iC/165RR-2000iC/210WER-2000iC/210LR-2000iC/210FR-2000iC/210RR-2000iC/220UR-2000iC/240FR-2000iC/270RR-2000iC/270FR-2000iD/100FHR-2000iD/165FHR-2000iD/210FH Range overviewRobot accessoriesEducational packageJ-30iB controller Get Navigation Language selection follow us Sitemap Print Menu ProductsRobotsCNCROBODRILLROBOSHOTROBOCUTIoTCustomer Servicelifetime managementmaintenance servicesspare partsSolutionsIndustriesApplicationsCustomer CasesAbout FANUCCareerCountriesHistoryNews and eventsWho we areWhy FanucContact us MyFANUCDownload center R-2000iC/190S Ideally suited for high accuracy machining applications This 6-axis articulated arm robot is able to break down barriers in precision applications such as direct component machining. Although the use of robots for applications like milling is not new, most solutions to date centre on workpiece materials such as plastic and resin. However, with the R-2000iC/190S one can mill more challenging materials that include aluminium and wood with good levels of accuracy. AXIS ROBOT 6 REACH 2040 mm LOAD CAPACITY 190 kg Download Flyer Highlights High precision Thanks to a high level of stiffness inaccuracies are kept to a minimum, even in applications involving high speeds and tight curves. Absolute position accuracy The calibration technology FANUC iRCalibration Signature is included as a standard and ensures high accuracy for machining applications. High performance Its great motion performance especially in narrow corners makes it ideally suited for high accuracy machining applications. R-30iB Plus controller for FANUC robots more flexible appearance improved user interface with the new iHMI setup guides for programming increased memory (DRAM 1GB, FROM 256 MB) for an increased higher productivity Learn more about the robot controller Infinite possibilities Get even more out of your industrial robot with tailor-made FANUC accessories and software options such as the SpotTool, iRVision or Dual Check Safety (DCS) software. Make your robot smarter and capable of self-improving productivity using the unique Learning Vibration Control. Intelligence Discover FANUC's smart vision functions Convenience More convienence with iPendant touch Interface Learn about a new generation of advanced technology with the FANUC R-30iB Plus controller Motion Find our dedicated range of solutions for improved motion Safety Smart safety functions save you space and money Infinite possibilities Evaluate cells and cycle times To ensure optimal cell design, ROBOGUIDE lets you model cells and select the most suitable robot for your application and setup. With an internal virtual controller cycle times can be calculated and validated both quickly and accurately. Team work For the ultimate in automated material handling, coordinated motion functionality enables robots to work together, manipulating workpieces for one another and providing exact work and travel angles. Find out what else FANUC has to offer Solutions for automotive spot welding, material handling, cutting, deburring, palletising, machine tending, metal casting, assembly, glueing, sealing and much more.
High precision Thanks to a high level of stiffness inaccuracies are kept to a minimum, even in applications involving high speeds and tight curves.
Absolute position accuracy The calibration technology FANUC iRCalibration Signature is included as a standard and ensures high accuracy for machining applications.
High performance Its great motion performance especially in narrow corners makes it ideally suited for high accuracy machining applications.
Evaluate cells and cycle times To ensure optimal cell design, ROBOGUIDE lets you model cells and select the most suitable robot for your application and setup. With an internal virtual controller cycle times can be calculated and validated both quickly and accurately.
Team work For the ultimate in automated material handling, coordinated motion functionality enables robots to work together, manipulating workpieces for one another and providing exact work and travel angles.
Find out what else FANUC has to offer Solutions for automotive spot welding, material handling, cutting, deburring, palletising, machine tending, metal casting, assembly, glueing, sealing and much more.