The right motor for every application

FANUC offers a wide range of motors suitable for all applications and designed to optimise machine tool performance.

FANUC motors contain an internal permanent magnet design using rare earth magnets that reduce size and minimize the motor footprint.


Read more about:

ServomotoresMotores linealesTorque motorsMotores de cabezalAsynchronous built-in spindle motorsSynchronous built-in spindle motors

Servomotores

Serie Alpha i de servomotores FANUC

Estos motores ofrecen una aceleración excelente y son perfectos para su uso en grandes máquinas de alta velocidad y alta precisión, como las prensas:

  • uniformidad de alimentación alta
  • disponible en dos versiones: F (imán de ferrita) y S (motor fuerte [imanes de neodimio])
  • amplio intervalo de salida de par: 1-3000 Nm
  • velocidad máxima de hasta 8.000 r.p.m.
  • codificador de alta resolución de la serie αi (32.000.000/rev.)
  • protección de clase IP65 (IP67 opcional)

Serie Beta i de servomotores FANUC

Con una buena relación de alto rendimiento y coste, estos motores resultan ideales para ejes de alimentación en máquinas básicas, ejes de posicionamiento y unidades periféricas:

  • inercia media y aceleración rápida
  • disponible en dos versiones: F (imán de ferrita) y S (motor robusto) (imanes de neodimio)
  • fuerza total nominal de 0,2-40 Nm
  • rotación suave
  • velocidad máxima hasta 6000 r.p.m.
  • codificador de alta resolución de serie βi (1000000/rev)
  • protección de clase IP65 (IP67 opcional)

Motores lineales

Linear motors LiS series

Direct linear force transmission with easy mechanical structure.

  • high speed (4m/s) and high acceleration (30G) through high rigidity
  • long stroke and high force with multi head configuration
  • large continuous force (WC) 100-7000 N by water cooling
  • max. force 300-17000 N
  • high precision – applying linear scales with high resolution
  • maintenance free mechanism

Torque Motors

Motores de par FANUC serie DiS

These are ideal as inbuilt servomotors for tables, turrets and the high precision rotary axes on 5-axis machines:

  • large torque by strong neodymium magnets
  • maximum torque 35-10000 Nm, continuous torque 15-4500 Nm
  • high speed models up to 2000 rpm
  • low ripple – optimum magnetic circuit design
  • maintenance free direct drive

Motores de cabezal

Spindle motors αil series

 

Powerful motors for high acceleration with high mechanical precision and low vibration (V3) – suited to spindles of high performance and large size machines.

  • wide range of constant power up to high speed by winding switching
  • power range 0.55-150 kW
  • large torque at low speed available
  • special versions with hollow shaft for centre-through-coolant or liquid
  • cooled motors available
  • protection class IP40, with oil seal IP54, IP65 as option for some models

Spindle motors βil series

Compact motors providing high power/torque and an excellent price/performance ratio.

  • high efficiency and low heat generation
  • output power 3.7-15 kW
  • suitable for small and medium size machines such as compact lathes
  • protection class IP40, with oil seal IP54

Asynchronous built-in spindle Motors

Asynchronous built-in spindle motors BiI series

Compact built-in motors for compact, high speed, and high performance machines with best adaption in mechanical machine design.

  • large torque at low speed – high power at high speed
  • power range 0.75-50kW
  • larger torque and higher power achieved by efficient heat radiation of stator
  • resin mold (option) or copper-bar rotor (some models)
  • maximum speed up to70000 rpm

Synchronous built-in spindle motors BiS series

Compact built-in motors with high torque for tough material (e.g. Titanium) and heavy cutting processes.

  • large torque at low speed – strong neodymium magnet rotor structure
  • power ratio 11-80 kW
  • low ripple – optimum magnetic circuit design
  • larger torque and high power achieved by efficient heat radiation of stator resin mould
  • suitable for lathe and gear cutting machines
  • maximum speed – 33000 rpm