All FANUC entities have suspended their shipments to Russia and Belarus, and service and maintenance for our installed products are not provided within those countries.
The R-30𝑖B Plus controller with a purge unit is a high-performance controller designed for smarter productivity of paint robots. It is built to make robots and automation easier to use in the manufacturing industry. With several integrated hardware and more than 250 software functions, it is your key to robot performance in terms of cycle time, speed, accuracy and safety. Designed for ease of use and minimal energy consumption, the R-30𝑖B Plus is available in different enclosures depending on your selected robot model. The user interface, 𝑖HMI, has a flexible appearance, high screen resolution and powerful processing capabilities.
All R-30𝑖B Plus robot controllers are ready for intelligent functions such as vision, force and interference check as standard.
User-friendly Control
Intuitive and simple to use, 𝑖Pendant makes using the R-30𝑖B Plus robot controller easy for everyone involved in the production cycle.
Safe Software
Unlike PC-based robot controllers that rely on Windows, R-30𝑖B Plus controllers use FANUC’s own propriety software – meaning you won’t have to worry about viruses, hackers or stability issues.
Easy Set-up
Based on an improved motion performance, the user interface (𝑖HMI) allows the robot to be installed within 30 minutes using the initial setup guide.
Types
R-30𝑖B Plus Paint Controller
Powerful and self-contained, the R-30𝑖B Plus Paint Cabinet is the ideal choice for larger paint robots. Size: 1375 x 711 x 645 mm
R-30𝑖B Plus Mate Paint Controller
Powerful and self-contained, the R-30𝑖B Plus Mate Paint Cabinet is the ideal choice for smaller paint robots. It is stackable for multi-robot cells. Size: 400 x 1312 x 410 mm or 400 x 1312 x 332 mm
The 𝑖Pendant Touch is a lightweight, ergonomically designed control device featuring an intuitive 𝑖HMI interface. It simplifies programming for both experienced programmers and on-site operators....