All FANUC entities have suspended their shipments to Russia and Belarus, and service and maintenance for our installed products are not provided within those countries.
Our ๐ผ๐-D Servo Motors are engineered with FANUCโs cutting-edge technology, ensuring reliable and consistent operation even in the most demanding industrial environments. They are easy to integrate into existing systems, making them a versatile solution for a wide range of applications. But the real value lies in their energy-saving capabilities. By optimising power usage, the ๐ผ๐-D Servos can significantly reduce your companyโs energy costs, contributing to a healthier bottom line and a greener planet.
Cut costs and boost sustainability with our energy-efficient ๐ผ๐-D Servo Motors. Enjoy reduced power consumption without sacrificing power.
Precision and Reliability
Achieve superior production quality with our servos' unmatched precision. Dependable performance reduces downtime and maintenance.
Versatile Performance
Adapt effortlessly to various industrial needs with our flexible ๐ผ๐-D series, enhancing your production capabilities efficiently.
Seamless Connectivity
Easily integrate with existing systems and IoT, enabling smarter operations and improved productivity with our advanced connectivity.
Cost-Effective Longevity
Invest in long-term savings with our durable servo motors, offering lower maintenance and extended lifespan for sustainable profitability.
Documents
Download for Additional Information
Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.
CNC milling is a machining process that uses computer-controlled rotating cutting tools to remove material from a workpiece to create a desired shape. It is widely used for producing precision parts with complex geometries. The process involves securing the workpiece on a movable table and using various tools to cut, drill, and shape the material based on programmed instructions.
Grinding is a precision machining process using an abrasive wheel as a cutting tool to remove material from a workpiece. It achieves fine finishes and accurate dimensions, particularly on hard materials. The process involves a rotating abrasive wheel that shaves off material to reach the desired shape and size, and is essential for creating flat, cylindrical, or conical surfaces in modern manufacturing.
CNC turning is a machining process where a cutting tool removes material from a rotating workpiece to create precise cylindrical shapes. It is ideal for producing parts with complex geometries and tight tolerances. In order to maximise your turning centre or latheโs output, having a good CNC capable of managing and optimising a whole array of turning processes is essential. In addition to maximising productivity, a good CNC will also provide you with the flexibility to reduce turnaround times on small batches.
Wire EDM (Electrical Discharge Machining) is a precision manufacturing process that uses a thin, electrically charged wire to cut intricate shapes and contours in hard metals and conductive materials. The wire generates a series of rapid electrical discharges, which erode the material with extreme accuracy without applying mechanical force. This non-contact method allows for the production of highly detailed, complex parts with excellent surface finishes, making it essential for industries that require precise machining, such as aerospace, medical, and mould-making.
5-axis CNC machining involves simultaneous movement along five axesโthree linear (X, Y, Z) and two rotational. This capability allows for the creation of complex parts in a single setup, significantly enhancing precision and efficiency. By moving the cutting tool and workpiece along these five different axes, the 5-axis CNC can produce highly intricate shapes and detailed features.