All FANUC entities have suspended their shipments to Russia and Belarus, and service and maintenance for our installed products are not provided within those countries.
Take your manufacturing to the next level with FANUC's Built-In Spindle Motors, meticulously crafted to transform efficiency and elevate reliability in industrial machining. Our spindle motors are not just components; they are a powerhouse of innovation, designed to integrate flawlessly into your existing systems. They offer a robust solution tailored to meet the diverse needs of production operations across various industries and applications.
Our built-in spindle motors offer seamless integration into various machine designs, thanks to their compact and unified structure. This saves space and reduces installation complexity.
Superior Precision and Speed Control
Superior precision and speed control for high-quality machining. The built-in design allows for more direct and efficient transmission of power, leading to smoother operation and finer control.
Energy Efficiency
Consumes less power, leading to energy savings and reduced operational costs.
Improved Thermal Stability
Thermal stability is critical in machining operations. Our built-in spindle motors are designed to minimise thermal displacement, ensuring consistent performance and accuracy over longer periods.
Durability and Low Maintenance
Built-in spindle motors convince by enhanced durability with fewer maintenance needs, offering long-term cost-effectiveness.
Service First
To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.
Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.
CNC milling is a machining process that uses computer-controlled rotating cutting tools to remove material from a workpiece to create a desired shape. It is widely used for producing precision parts with complex geometries. The process involves securing the workpiece on a movable table and using various tools to cut, drill, and shape the material based on programmed instructions.
Grinding is a precision machining process using an abrasive wheel as a cutting tool to remove material from a workpiece. It achieves fine finishes and accurate dimensions, particularly on hard materials. The process involves a rotating abrasive wheel that shaves off material to reach the desired shape and size, and is essential for creating flat, cylindrical, or conical surfaces in modern manufacturing.
CNC turning is a machining process where a cutting tool removes material from a rotating workpiece to create precise cylindrical shapes. It is ideal for producing parts with complex geometries and tight tolerances. In order to maximise your turning centre or lathe’s output, having a good CNC capable of managing and optimising a whole array of turning processes is essential. In addition to maximising productivity, a good CNC will also provide you with the flexibility to reduce turnaround times on small batches.
Wire EDM (Electrical Discharge Machining) is a precision manufacturing process that uses a thin, electrically charged wire to cut intricate shapes and contours in hard metals and conductive materials. The wire generates a series of rapid electrical discharges, which erode the material with extreme accuracy without applying mechanical force. This non-contact method allows for the production of highly detailed, complex parts with excellent surface finishes, making it essential for industries that require precise machining, such as aerospace, medical, and mould-making.
5-axis CNC machining involves simultaneous movement along five axes—three linear (X, Y, Z) and two rotational. This capability allows for the creation of complex parts in a single setup, significantly enhancing precision and efficiency. By moving the cutting tool and workpiece along these five different axes, the 5-axis CNC can produce highly intricate shapes and detailed features.