Image of CNC control 0i-LF Plus series.
FANUC's CNC for LASER cutting machine with high-speed LASER control

0๐‘–-LF Plus

Experience a commitment to precision and control that is specifically designed to increase your laser cutting productivity, exclusively for 2D laser cutting. At the heart of the FANUC 0๐‘–-LF Plus are robust performance features that integrate seamlessly with a wide range of laser cutting machines to deliver flawless results. Whether your operations involve intricate cutting, engraving or other laser applications, this system ensures optimal productivity with fast processing speed and precision. Experience streamlined laser cutting with ๐‘–HMI visualisation and proven FANUC reliability. Take your 2D laser cutting to the next level
Max. controlled axes total / per path
9 / 7
Max. spindle axes total / per path
4/3
Max. controlled paths
2

Benefits for Your Business

Pictogram for 0i-LF Plus (CNC) in black. SVG format.

High-Speed Laser Control

Experience this model of the CNC 0๐‘– series, renowned for its high-speed laser control that can be easily synchronised with axis control.
Pictogram for Smarter productivity (IoT) in black. SVG format.

Optimal Specifications for 2D Laser Cutting Machines

With up to 7 control axes and 1 oscillator, the FANUC 0๐‘–-LF Plus is ideally suited for 2D laser cutting machines.
Icon for Miscellaneous-remaining value. SVG

Cost-Effective Control Functions

Benefit from a variety of standard control functions, such as the Gap Control Function for sheet metal laser cutting and simple-to-use laser cutting parameter settings
Icon for Customisation-Compensation-Adjustments. SVG format.

Customisable Features

The FANUC 0๐‘–-LF Plus comes with built-in customisation options like FANUC Picture, C Language Executor, and Macro Executor, which enable more flexible screen creation for laser cutting machines.
Pictogram for Product-Laser in black, svg format

๐‘–HMI Simulation for 2D Laser Cutting Machines

This model, dedicated to 2D laser processing, graphically displays the machining path and piercing position of the chosen programme.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

For Customisation

Illustration of FOCAS library

FOCAS Library

Boost your CNC operations! Easily connect to your CNC machine via Ethernet or fibre optic. Customise functions, modify Macro Programmes, and enjoy intuitive access to advanced CNC tools.
Image of CNC screen. FANUC Picture

Screen Customisation - FANUC PICTURE

Seamlessly personalise operator interface and HMI screens for complex tasks. Unrivalled customisation, enhanced interfaces, smooth operation, and custom-made control panels ensure top user experience.
Image of CNC screen. Startup tool

Setup Tools - FANUC Ladder III, CNC Application Development Kit, CNC Setting Tool, CNC Startup Tool

Improve the efficiency of your industrial operations with our tools. Simplify programming, customise systems, and achieve efficient and accurate setups for enhanced productivity.
FANUC SERVO GUIDE is a Windowsยฎ application for quick and easy optimisation of servo and spindle axes. This software provides the integrated environment to test programs, set parameters and data measurement, needed for servo and spindle tuning. Direct connection between PC and CNC is possible through Ethernet.

SERVO GUIDE

Boost automation with cutting-edge servo technology. Experience precision, seamless integration, and optimal performance. Durable, energy-efficient, with tailored support for optimal operations.
Image of CNC screen. Servo Sizer

Servo Sizer

Select motors and amplifiers with ease using FANUC Servo Sizer. Enter your specifications and operating conditions for optimal motor and amplifier recommendations. Free and user-friendly.
This image shows the AI Thermal Displacement Compensation. 
Easy to set up, this function significantly reduces machine warm-up times and ensures accurate machining under thermal growth conditions that can affect dimensional accuracy.
Picture from the ROBODRILL  brochure.

AI Thermal Displacement Compensation

Experience unmatched precision and efficiency in industrial machinery. Our solution minimises thermal displacement, ensuring consistent accuracy, reduced downtime, and higher productivity.

Download For Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Picture success story Dener Group about CNC 0i-MF Plus and 0i-TF Plus.

0๐‘–-MODEL F Plus Series

Designed for the most demanding customers, this series combines performance, ease of use and adaptability like never before. Explore our 0๐‘–-MODEL F Plus Series now!

Get Inspired

Get Inspiration from Other's Success

Picture Success story Dener Group about CNC 0i-MF Plus and 0i-TF Plus.
Dener Group

FANUC Solutions Help Machine Builder Achieve International Success

Most machine builders know that gaining greater market share requires the development of strong supplier relationships based on trust. Turkey-based Dener Group is a case in point, where the adoption of FANUC CNC systems, spindle motors, servo amplifiers and power supply modules has seen the company emerge as a major player in the national and in...