Image of FANUC CNC 0i-MF Plus on a white background. Easy to use CNC for machining center.

0𝑖-MF Plus

The 0𝑖-MF Plus provides the ideal solution for basic milling applications. This system is equipped with the latest control technology for fine surface machining, reducing cycle time, and customisable functions that can flexibly create screens suitable for machine tools.
Max. controlled axes total / per path
11/9
Max. spindle axes total / per path
4/3
Max. controlled paths
2

Benefits for Your Business

Ease-of-use, flexibility, performance, reliability and, importantly, wide availability of FANUC.

Easy To Use

The 0𝑖-F Plus Series also offers intuitive operation through 𝑖HMI, FANUC PICTURE, and reduced cycle time with Fast Cycle Time Technology. With a modern design and standard 2MB part programme memory.
Pictogram for Milling (Applications) in black. SVG format.

For Milling Applications

Advance your production with our versatile CNC systems, ready to master complex tasks with up to 14 controllable axes and 4 simultaneous axes for top-tier machining efficiency.
Pictogram for Smooth tolerance control (ROBOMACHINES) in black. SVG format.

Fine Surface Machining

The latest control technology for fine surface machining and reducing cycle time.
Icon for Customisation-Compensation-Adjustments. SVG format.

Customisable

Customisation functions that can flexibly create screens suitable for machine tools.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Axis control
Max. controlled axes total / per path
11/9
Max. feed axes total / per path
9/7
Max. simultaneously controlled axes per path
4
Max. controlled paths
2
Type of installation
LCD version
Yes
Stand-alone version
Yes
Operating Units
LCD panel
Yes
LCD panel for iHMI
Yes
PC front-end
Yes
PC front-end iHMI
Yes
Touch systems
Yes
Handheld control unit
Yes
Machine operators panel
Yes
PMC functions
Max. number of I/O
2048
Max. number of I/O-Link
2
Max. number of PMC channels
3
Maximum steps
100000
Block function
Yes
CNC functions
Dual Check Safety
Yes
Smart Machine Control
Yes
Program Restart
Yes
Quick Program Restart
Yes
Nano Interpolation
Yes
Fine Surface Technology
Yes
AI Advanced Preview
Yes
AI Contour Control
Yes
Macro Executor
Yes
C-Executor
Yes
FANUC Picture
Yes
FOCAS
Yes
5-axis function
Tilted Working Plane
Yes
Tool Center Point Control
Yes
Error compensation
Error Compensation
Yes
Tool functions
Tool Functions
Yes
Tool Management System
Yes
3-D tool compensation
Yes
Technologies
Milling
Yes
Grinding
Yes
Gear-cutting
Yes
3+2 axis
Yes
Wood
Yes
Marble
Yes
EDM
Yes
Drilling
Yes

For Customisation

Illustration of FOCAS library

FOCAS Library

Boost your CNC operations! Easily connect to your CNC machine via Ethernet or fibre optic. Customise functions, modify Macro Programmes, and enjoy intuitive access to advanced CNC tools.
Image of CNC screen. FANUC Picture

Screen Customisation - FANUC PICTURE

Seamlessly personalise operator interface and HMI screens for complex tasks. Unrivalled customisation, enhanced interfaces, smooth operation, and custom-made control panels ensure top user experience.
Image of CNC screen. Startup tool

Setup Tools - FANUC Ladder III, CNC Application Development Kit, CNC Setting Tool, CNC Startup Tool

Improve the efficiency of your industrial operations with our tools. Simplify programming, customise systems, and achieve efficient and accurate setups for enhanced productivity.
FANUC SERVO GUIDE is a Windows® application for quick and easy optimisation of servo and spindle axes. This software provides the integrated environment to test programs, set parameters and data measurement, needed for servo and spindle tuning. Direct connection between PC and CNC is possible through Ethernet.

SERVO GUIDE

Boost automation with cutting-edge servo technology. Experience precision, seamless integration, and optimal performance. Durable, energy-efficient, with tailored support for optimal operations.
Image of CNC screen. Servo Sizer

Servo Sizer

Select motors and amplifiers with ease using FANUC Servo Sizer. Enter your specifications and operating conditions for optimal motor and amplifier recommendations. Free and user-friendly.
This image shows the AI Thermal Displacement Compensation. 
Easy to set up, this function significantly reduces machine warm-up times and ensures accurate machining under thermal growth conditions that can affect dimensional accuracy.
Picture from the ROBODRILL  brochure.

AI Thermal Displacement Compensation

Experience unmatched precision and efficiency in industrial machinery. Our solution minimises thermal displacement, ensuring consistent accuracy, reduced downtime, and higher productivity.

Download For Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Picture success story Dener Group about CNC 0i-MF Plus and 0i-TF Plus.

0𝑖-MODEL F Plus Series

Designed for the most demanding customers, this series combines performance, ease of use and adaptability like never before. Explore our 0𝑖-MODEL F Plus Series now!

Get Inspired

Get Inspiration from Other's Success

Picture Success story Dener Group about CNC 0i-MF Plus and 0i-TF Plus.
Dener Group

FANUC Solutions Help Machine Builder Achieve International Success

Most machine builders know that gaining greater market share requires the development of strong supplier relationships based on trust. Turkey-based Dener Group is a case in point, where the adoption of FANUC CNC systems, spindle motors, servo amplifiers and power supply modules has seen the company emerge as a major player in the national and in...