0๐‘–-TF Plus

The 0๐‘–-TF Plus is a fundamental CNC system tailored for turning applications, optimally designed to enhance the functionality of standard lathes. This basic yet capable system offers customisable functions and screens, perfectly suited for fine surface machining and reducing cycle times. With control over up to 15 axes in a single path and 18 in a dual path system, the 0๐‘–-TF Plus provides essential features needed for efficient lathe operations, making it an ideal choice for entry-level CNC users seeking reliable performance.
Max. controlled axes total / per path
12/9
Max. spindle axes total / per path
6/4
Max. controlled paths
2

Benefits for Your Business

Pictogram for Precision positioning (ROBOMACHINES) in black. SVG format.

Precision Engineering

Achieve flawless accuracy: Elevate product quality with the Series 0๐‘–-TF Plus's unmatched precision and reliability.
Pictogram for Adaptive smart factories (IoT) in black. SVG format.

Smart Connectivity

Seamless Integration: Connect effortlessly with IoT and networks for real-time data, optimising decision-making and efficiency.
Pictogram for Machine uptime (IoT) in black. SVG format.

Durable Performance

Reliability in tough conditions: Count on the series 0๐‘–-TF Plus for consistent operation in demanding environments, reducing downtime.
Pictogram for CNC Touchscreen (ROBOMACHINES) in black. SVG format.

User-Friendly Interface

Ease of use: Simplify complex tasks with its intuitive interface, enhancing productivity and reducing training time.
Pictogram for Low energy consumption (Sustainability) in black. SVG format.

Energy Efficiency

Eco-friendly operations: Lower energy costs and support sustainability with its energy-efficient design.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Axis control
Max. controlled axes total / per path
12/9
Max. feed axes total / per path
10/7
Max. spindle axes total / per path
6/4
Max. simultaneously controlled axes per path
4
Max. controlled paths
2
Type of installation
LCD version
Yes
Stand-alone version
Yes
Operating Units
LCD panel
Yes
LCD panel for iHMI
Yes
PC front-end
Yes
PC front-end iHMI
Yes
Touch systems
Yes
Handheld control unit
Yes
Machine operators panel
Yes
PMC functions
Max. number of I/O
2048
Max. number of I/O-Link
2
Max. number of PMC channels
3
Maximum steps
100000
Block function
Yes
CNC functions
Dual Check Safety
Yes
Smart Machine Control
Yes
Program Restart
Yes
Quick Program Restart
Yes
Nano Interpolation
Yes
Fine Surface Technology
Yes
AI Contour Control
Yes
Macro Executor
Yes
C-Executor
Yes
FANUC Picture
Yes
FOCAS
Yes
5-axis function
Tilted Working Plane
Yes
Error compensation
Error Compensation
Yes
Tool functions
Tool Functions
Yes
Tool Management System
Yes
3-D tool compensation
Yes
Technologies
Turning
Yes
Grinding
Yes

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.ย 

For Customisation

Illustration of FOCAS library

FOCAS Library

Boost your CNC operations! Easily connect to your CNC machine via Ethernet or fibre optic. Customise functions, modify Macro Programmes, and enjoy intuitive access to advanced CNC tools.
Image of CNC screen. FANUC Picture

Screen Customisation - FANUC Picture

Seamlessly personalise operator interface and HMI screens for complex tasks. Unrivalled customisation, enhanced interfaces, smooth operation, and custom-made control panels ensure top user experience.
Image of CNC screen. Startup tool

Setup Tools - FANUC Ladder III, CNC Application Development Kit, CNC Setting Tool, CNC Startup Tool

Improve the efficiency of your industrial operations with our tools. Simplify programming, customise systems, and achieve efficient and accurate setups for enhanced productivity.
FANUC SERVO GUIDE is a Windowsยฎ application for quick and easy optimisation of servo and spindle axes. This software provides the integrated environment to test programs, set parameters and data measurement, needed for servo and spindle tuning. Direct connection between PC and CNC is possible through Ethernet.

SERVO GUIDE

Boost automation with cutting-edge servo technology. Experience precision, seamless integration, and optimal performance. Durable, energy-efficient, with tailored support for optimal operations.
This image shows the AI Thermal Displacement Compensation. 
Easy to set up, this function significantly reduces machine warm-up times and ensures accurate machining under thermal growth conditions that can affect dimensional accuracy.
Picture from the ROBODRILL  brochure.

AI Thermal Displacement Compensation

Experience unmatched precision and efficiency in industrial machinery. Our solution minimises thermal displacement, ensuring consistent accuracy, reduced downtime, and higher productivity.

Discover the Product Series

Picture success story Dener Group about CNC 0i-MF Plus and 0i-TF Plus.

0๐‘–-MODEL F Plus Series

Designed for the most demanding customers, this series combines performance, ease of use and adaptability like never before. Explore our 0๐‘–-MODEL F Plus Series now!

Get Inspired

Get Inspiration from Other's Success

Picture Success story Dener Group about CNC 0i-MF Plus and 0i-TF Plus.
Dener Group

FANUC Solutions Help Machine Builder Achieve International Success

Most machine builders know that gaining greater market share requires the development of strong supplier relationships based on trust. Turkey-based Dener Group is a case in point, where the adoption of FANUC CNC systems, spindle motors, servo amplifiers and power supply modules has seen the company emerge as a major player in the national and international machine tool market.

FANUC CNC Servo Learning Oscillation function lets your tool oscillate along the cutting direction to break chips effectively and efficiently in turning and drilling operations - without compromising accuracy. The oscillating tool produces small chips, avoiding the entanglement of large, twisted chips
Etasis

Break Up Long Chips with FANUC Servo Learning Oscillation Function

Long chips from machining operations disrupt machine function. ETASIS, a Turkish tool producer, sought a solution. FANUCโ€™s CNC offers the Servo Learning Oscillation Function, which oscillates the tool along the cutting direction, maintaining quality and reducing cleanup. This solution is essential for robotic machine tending and eliminates the need for chip-breaking equipment. ETASIS is highly satisfied with the results.