30๐‘–-B Plus

Elevate your precision machining. Designed for high-speed, precision machinery, FANUC 30๐‘–-B Plus is the perfect solution for complex applications involving multiple axes and multipath operations. Catering to a diverse range of users, this CNC control blends ease of use with unparalleled accuracy, reliability, and efficiency, making it ideal for an extensive array of machine tools. Whether it's multi-axis lathes, 5-axis machining centers, gear cutting machines, or transfer machines, the FANUC 30๐‘–-B Plus ensures optimal performance.
Max. controlled axes total / per path
96/24
Max. spindle axes total / per path
24/4
Max. controlled paths
15

Benefits for Your Business

Pictogram for Precision positioning (ROBOMACHINES) in black. SVG format.

Maximise Precision & Speed

Elevate your machining capabilities to achieve top-tier results. With our cutting-edge hardware and software, you can ensure high-speed, high-precision outcomes, along with superior surface quality.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Versatile Machining for Complex Parts

Our machines boast up to 96 axes, 24 spindle axes, 15 paths, and 5-axis machining, providing unparalleled flexibility in producing intricate parts through compound mill/turn or turn/mill machining.
Pictogram for maintenance manager (CNC) in black. SVG format.

Preventive Maintenance for Longevity

Extend your CNC machine's lifespan and minimise downtime with our advanced integrated preventive maintenance functions, detecting and addressing potential issues proactively.
Pictogram for CNC Touchscreen (ROBOMACHINES) in black. SVG format.

User-Friendly Operation

Enjoy intuitive machining with our ๐‘–HMI for shop-floor programming, complemented by Learning Control / High-Speed-Cycle-Machining for enhanced efficiency.
Pictogram for Proven Technology (Miscellaneous) in black. SVG format.

Dynamic Compensation for Precision

Achieve unmatched precision with our dynamic compensation and 5-Axis Compensation, ensuring parts consistently meet stringent quality standards.
Pictogram for Machine collision avoidance (CNC) in black. SVG format.

Safety and Collision Control

Ensure a safe workspace with the integrated FANUC Dual Check Safety function and 3D Interference Check for effective collision control, maintaining machine integrity and operator safety.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Axis control
Max. controlled axes total / per path
96/24
Max. feed axes total / per path
84/24
Max. spindle axes total / per path
24/4
Max. simultaneously controlled axes per path
24
Max. controlled paths
15
Type of installation
LCD version
Yes
Stand-alone version
Yes
Operating Units
LCD panel
Yes
LCD panel for iHMI
Yes
PC front-end
Yes
PC front-end iHMI
Yes
Touch systems
Yes
Handheld control unit
Yes
Machine operators panel
Yes
PMC functions
Max. number of I/O
4096
Max. number of I/O-Link
2
Max. number of PMC channels
5
Maximum steps
300000
Block function
Yes
CNC functions
3D Interference check
Yes
Dual Check Safety
Yes
Smart Machine Control
Yes
Program Restart
Yes
Quick Program Restart
Yes
Nano Interpolation
Yes
Nano Smoothing
Yes
Fine Surface Technology
Yes
AI Advanced Preview
Yes
AI Contour Control
Yes
Macro Executor
Yes
C-Executor
Yes
FANUC Picture
Yes
FOCAS
Yes
5-axis function
Tilted Working Plane
Yes
Tool Center Point Control
Yes
Smooth simultaneous 5-axis machining
Yes
Error compensation
Error Compensation
Yes
Volumetric Error Compensation
Yes
Tool functions
Tool Functions
Yes
Tool Management System
Yes
3-D tool compensation
Yes
Technologies
Milling
Yes
Turning
Yes
Grinding
Yes
Punching
Yes
Laser
Yes
Gear-cutting
Yes
5 - axis
Yes
3+2 axis
Yes
Wood
Yes
Marble
Yes
Drilling
Yes

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.ย 

For Customisation

Illustration of FOCAS library

FOCAS Library

Boost your CNC operations! Easily connect to your CNC machine via Ethernet or fibre optic. Customise functions, modify Macro Programmes, and enjoy intuitive access to advanced CNC tools.
Image of CNC screen. FANUC Picture

Screen Customisation - FANUC Picture

Seamlessly personalise operator interface and HMI screens for complex tasks. Unrivalled customisation, enhanced interfaces, smooth operation, and custom-made control panels ensure top user experience.
Image of CNC screen. Startup tool

Setup Tools - FANUC Ladder III, CNC Application Development Kit, CNC Setting Tool, CNC Startup Tool

Improve the efficiency of your industrial operations with our tools. Simplify programming, customise systems, and achieve efficient and accurate setups for enhanced productivity.
FANUC SERVO GUIDE is a Windowsยฎ application for quick and easy optimisation of servo and spindle axes. This software provides the integrated environment to test programs, set parameters and data measurement, needed for servo and spindle tuning. Direct connection between PC and CNC is possible through Ethernet.

SERVO GUIDE

Boost automation with cutting-edge servo technology. Experience precision, seamless integration, and optimal performance. Durable, energy-efficient, with tailored support for optimal operations.
Image of CNC screen. Servo Sizer

Servo Sizer

Select motors and amplifiers with ease using FANUC Servo Sizer. Enter your specifications and operating conditions for optimal motor and amplifier recommendations. Free and user-friendly.
This image shows the AI Thermal Displacement Compensation. 
Easy to set up, this function significantly reduces machine warm-up times and ensures accurate machining under thermal growth conditions that can affect dimensional accuracy.
Picture from the ROBODRILL  brochure.

AI Thermal Displacement Compensation

Experience unmatched precision and efficiency in industrial machinery. Our solution minimises thermal displacement, ensuring consistent accuracy, reduced downtime, and higher productivity.

Discover the Product Series

Success Story HAGE Sondermaschinenbau. FANUC Austria.

30๐‘– / 31๐‘– /32๐‘–-MODEL B Plus Series

Designed to meet the demands of modern manufacturing, these powerhouses offer unparalleled control technology, customisable functionality and seamless connectivity. Explore our 30๐‘– / 31๐‘– /32๐‘–-MODEL B Plus Series now!

Get Inspired

Get Inspiration from Other's Success

NHOM-98 is a mould manufacturer for the glass industry. For the production of parts with high complexity and shapes, they have installed several machines with FANUC CNC controls and five FANUC ROBODRILL machining centers.
INHOM-98 Ltd.

INHOM-98 Relies on High Quality of FANUC Equipment and Service

When it comes to automating a factory, the reliability of the systems is just as important as their efficiency. An excellent maintenance and repair service can make all the difference.