ROBOSHOT 𝛼-S220𝑖B

Designed to excel in connector businesses, automotive manufacturing, electronics production, medical device fabrication, and consumer goods manufacturing, this machine delivers consistent quality and precision. Its advanced 2K multi-component molding technology ensures unmatched flexibility, making it the preferred choice for all-rounder applications across a wide array of industries.
Tonnage
2200 kN | 220 tonf
Tie bar spacing, H×V
650x650 mm
Screw diameter (mm)
32, 36, 40, 44, 48, 52, 56 mm

Benefits for Your Business

Significant cost reduction and efficiency improvement in production.

Enhanced Versatility

The ROBOSHOT a-SiB series offers faster response times, injection rates, enhanced standard injection pressures, wider screw diameter options, and potential for four-axis servo-core control.
Function to estimate the power consumption in advance

Lowest Energy Consumption

FANUC's servo tech and energy recovery cut ROBOSHOT's power use 50-70% vs. hydraulics, 10-15% vs. rivals. Low maintenance, high uptime, fewer parts mean lowest TCO.
Pictogram for Precision positioning (ROBOMACHINES) in black. SVG format.

Precision and Accuracy

ROBOSHOT uses FANUC CNC servo drives for precise control, offering the fastest acceleration and ensuring top-tier accuracy, reliability, motion, position, and pressure control.
Pictogram for CNC Touchscreen (ROBOMACHINES) in black. SVG format.

World-Beating CNC Reliability

With 65 years of development, FANUC ROBOSHOT boasts the world's most reliable CNC control. User-friendly with standard interfaces, it ensures swift processing and consistent part quality.
Pictogram for Fixed Price Servicing (Service) in black. SVG format.

Lowest Cost of Ownership

ROBOSHOT excels in minimising ownership costs with low maintenance, high uptime, fewer components, and minimal wear. Say goodbye to ownership cost worries.
Test Description

Lifetime Machine Support

With over 35 years of experience and a dedication to precision, FANUC ensures high reliability in producing long-lasting, high-quality products, supporting customers in achieving effective operations.
Pictogram for Spare Parts (Service) in black. SVG format.

Durability and Longivety

FANUC offers a set of preventive maintenance features to enable you to extend the machine lifetime resulting in reduced costs, maximised uptime and enhanced safety.

Technical Specifications

Clamping Unit
Clamping mechanism
5 Point double toggle
Tonnage
2200 kN | 220 tonf
Maximum and minimum die height - Single platen
650-250 mm
Maximum and minimum die height - Single platen (increased)
750-250 mm
Clamping stroke
550 mm
Locating ring diameter
160 mm
Tie bar spacing, H×V
650x650 mm
Platen size, H×V
900x900 mm
Minimum mould size, H×V
375x375 mm
Maximum mold weight - Single platen
1500-1500 Moving-Stationary
Ejector stroke
150 mm
Maximum ejector force
35 kN | 3.5 tonf / Increased (80 kN | 8.0 tonf)
Injection Unit
Screw diameter (mm)
32
36
40
44
48
52
56
Injection stroke (mm)
150
150
150
176
176
208
208
Max. injection volume (cm³)
121
153
188
268
318
442
512
Nozzle touch force
30 kN | 3.0 tonf
Nozzle touch force (increased)
50 kN | 5.0 tonf
Screw and Barrel
Number of heater zones
3
3
3
3
3
3
4
Number of pyrometers
1 Nozzle
Total heater wattage (kW)
12.0
13.0
14.9
15.9
17.9
20.2
23.5
Max. Injection Speed (mm/s)
200
Max. injection & Hold Pressure 1 (MPa)
310
310
260
220
190
160
-
Max. injection & Hold Pressure 2 (MPa)
280
280
260
220
190
160
-
Max. injection rate (cm³)
160
203
251
304
361
424
-
Max. screw rotation speed (min⁻¹)
300
300
300
300
300
300
-
Machine weight Single platen | Double platen
8.7 | - t
Max. Injection Speed (mm/s)
270 (high duty)
Max. injection & Hold Pressure 1 (MPa)
310
310
280
260
230
200
172
Max. injection & Hold Pressure 2 (MPa)
280
280
280
260
230
200
172
Max. injection rate (cm³)
217
274
339
410
488
573
665
Max. injection pressure (high-pressure filling mode) (MPa)
380
345
320
280
-
-
-
Max. screw rotation speed (min⁻¹)
400
400
400
400
400
400
400
Machine weight Single platen | Double platen
8.85 | - t
Max. Injection Speed (mm/s)
350
Max. injection & Hold Pressure 1 (MPa)
310
310
280
240
190
160
140
Max. injection & Hold Pressure 2 (MPa)
280
280
260
220
190
160
140
Max. injection rate (cm³)
281
356
439
532
633
743
862
Max. injection pressure (high-pressure filling mode) (MPa)
380
345
-
-
-
-
-
Max. screw rotation speed (min⁻¹)
400
400
400
400
400
400
400
Machine weight Single platen | Double platen
8.85 | - t

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Image related to the success story video about ROBOSHOT with the Italian company Poloplast.

ROBOSHOT Series

Fast injection rates, precision and accuracy. Explore our ROBOSHOT series now!

Get Inspired

Get Inspiration from Other's Success

Images referring to the case study Erkul cosmetics FTR
Erkul Cosmetics

Cosmetics Manufacturer Sees the Beauty of FANUC Automation

Erkul Cosmetics in Turkey benefits from a myriad of quality and efficiency benefits provided by various high-performance FANUC automation products. This fast-growing cosmetics enterprise is looking to set a benchmark for manufacturing in its sector, supported by the competitive gains that FANUC solutions provide.

Success story of successful implementation of FANUC ROBOSHOT (injection moulding machines) at the Italian company Poloplast.
Poloplast

Optimised Resources and Sustainable Moulding Thanks to FANUC

In the food packaging industry, production must be fast, reliable and clean. No wonder Poloplast chose FANUC's ROBOSHOT injection moulding machines. In addition to immediate efficiency improvements and energy savings, the advanced software features on the machines allow the company to further monitor and increase productivity while expanding its range of biodegradable products.