ROBOSHOT 𝛼-S300𝑖B

Engineered to excel in automotive manufacturing, technical moulding, packaging, and consumer parts production, this machine stands as a testament to precision engineering. Trusted by industry leaders, it ensures seamless performance and reliability, making it the ideal choice for high-volume production environments.
Tonnage
3000 kN | 300 tonf
Tie bar spacing, H×V
810x710 mm
Screw diameter (mm)
40, 44, 48, 52, 56, 64, 68, 72 mm

Benefits for Your Business

Significant cost reduction and efficiency improvement in production.

Enhanced Versatility

The ROBOSHOT a-SiB series offers faster response times, injection rates, enhanced standard injection pressures, wider screw diameter options, and potential for four-axis servo-core control.
Function to estimate the power consumption in advance

Lowest Energy Consumption

FANUC's servo tech and energy recovery cut ROBOSHOT's power use 50-70% vs. hydraulics, 10-15% vs. rivals. Low maintenance, high uptime, fewer parts mean lowest TCO.
Pictogram for Precision positioning (ROBOMACHINES) in black. SVG format.

Precision and Accuracy

ROBOSHOT uses FANUC CNC servo drives for precise control, offering the fastest acceleration and ensuring top-tier accuracy, reliability, motion, position, and pressure control.
Pictogram for CNC Touchscreen (ROBOMACHINES) in black. SVG format.

World-Beating CNC Reliability

With 65 years of development, FANUC ROBOSHOT boasts the world's most reliable CNC control. User-friendly with standard interfaces, it ensures swift processing and consistent part quality.
Pictogram for Fixed Price Servicing (Service) in black. SVG format.

Lowest Cost of Ownership

ROBOSHOT excels in minimising ownership costs with low maintenance, high uptime, fewer components, and minimal wear. Say goodbye to ownership cost worries.
Test Description

Lifetime Machine Support

With over 35 years of experience and a dedication to precision, FANUC ensures high reliability in producing long-lasting, high-quality products, supporting customers in achieving effective operations.
Pictogram for Spare Parts (Service) in black. SVG format.

Durability and Longivety

FANUC offers a set of preventive maintenance features to enable you to extend the machine lifetime resulting in reduced costs, maximised uptime and enhanced safety.

Technical Specifications

Clamping Unit
Clamping mechanism
Double toggle
Tonnage
3000 kN | 300 tonf
Tonnage (Increased)
3500 kN | 350 tonf
Maximum and minimum die height - Single platen
650-300 mm
Maximum and minimum die height - Single platen (increased)
750-300 mm
Clamping stroke
600 mm
Locating ring diameter
160 mm
Tie bar spacing, H×V
810x710 mm
Platen size, H×V
1130x1030 mm
Minimum mould size, H×V
470x420 mm
Maximum mold weight - Single platen
2400-2400 Moving-Stationary
Ejector stroke
200 mm
Maximum ejector force
80 kN | 8.0 Increased tonf
Injection Unit
Screw diameter (mm)
40
44
48
52
56
64
68
72
Injection stroke (mm)
150
176
176
208
260
260
260
260
Max. injection volume (cm³)
188
268
318
442
640
836
944
1059
Nozzle touch force
30 kN | 3.0 tonf
Nozzle touch force (increased)
50 kN | 5.0 tonf
Screw and Barrel
Number of heater zones
3
3
3
3
4
4
4
4
Number of pyrometers
1 Nozzle
Total heater wattage (kW)
16.5
17.9
19.7
21.2
23.9
27.2
27.2
26.6
Max. Injection Speed (mm/s)
240 (high duty)
Max. injection & Hold Pressure 1 (MPa)
280
280
270
240
225
175
155
135
Max. injection & Hold Pressure 2 (MPa)
280
280
270
240
225
175
155
135
Max. injection rate (cm³)
301
364
434
509
591
772
871
977
Max. screw rotation speed (min⁻¹)
400
400
400
400
400
400
400
300
Machine weight Single platen | Double platen
14.2 | - t
Max. Injection Speed (mm/s)
270
Max. injection & Hold Pressure 1 (MPa)
280
280
270
240
225
175
155
135
Max. injection & Hold Pressure 2 (MPa)
280
280
270
240
225
175
155
135
Max. injection rate (cm³)
339
410
488
573
665
868
980
1099
Max. screw rotation speed (min⁻¹)
400
400
400
400
400
400
300
Machine weight Single platen | Double platen
14.2 | - t

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Image related to the success story video about ROBOSHOT with the Italian company Poloplast.

ROBOSHOT Series

Fast injection rates, precision and accuracy. Explore our ROBOSHOT series now!

Get Inspired

Get Inspiration from Other's Success

Success story of successful implementation of FANUC ROBOSHOT (injection moulding machines) at the Italian company Poloplast.
Poloplast

Optimised Resources and Sustainable Moulding Thanks to FANUC

In the food packaging industry, production must be fast, reliable and clean. No wonder Poloplast chose FANUC's ROBOSHOT injection moulding machines. In addition to immediate efficiency improvements and energy savings, the advanced software features on the machines allow the company to further monitor and increase productivity while expanding its range of biodegradable products.

ROBOSHOT picture related to the success story video with FANUC Bulgaria customer TESY, the largest producer of water and air heating solutions.
Tesy

TESY on the Road to Efficiency With ROBOSHOT

High production efficiency, low energy costs and noise emissions bundled with great technical support and service is what customers can expect from FANUC’s ROBOSHOT fully electric injection moulding machine.