ROBOSHOT 𝛼-S30𝑖B

This compact machine excels in micromoulding applications, specialising in precision manufacturing for industries such as lens, optics, and gears. With a focus on reliability and accuracy, our S𝑖B series ensures consistent performance, meeting the stringent standards of various sectors with confidence.
Tonnage
300 kN | 30 tonf
Tie bar spacing, H×V
310x290 mm
Screw diameter (mm)
14, 16, 18, 20, 22 mm

Benefits for Your Business

Significant cost reduction and efficiency improvement in production.

Enhanced Versatility

The ROBOSHOT a-SiB series offers faster response times, injection rates, enhanced standard injection pressures, wider screw diameter options, and potential for four-axis servo-core control.
Function to estimate the power consumption in advance

Lowest Energy Consumption

FANUC's servo tech and energy recovery cut ROBOSHOT's power use 50-70% vs. hydraulics, 10-15% vs. rivals. Low maintenance, high uptime, fewer parts mean lowest TCO.
Pictogram for Precision positioning (ROBOMACHINES) in black. SVG format.

Precision and Accuracy

ROBOSHOT uses FANUC CNC servo drives for precise control, offering the fastest acceleration and ensuring top-tier accuracy, reliability, motion, position, and pressure control.
Pictogram for CNC Touchscreen (ROBOMACHINES) in black. SVG format.

World-Beating CNC Reliability

With 65 years of development, FANUC ROBOSHOT boasts the world's most reliable CNC control. User-friendly with standard interfaces, it ensures swift processing and consistent part quality.
Pictogram for Fixed Price Servicing (Service) in black. SVG format.

Lowest Cost of Ownership

ROBOSHOT excels in minimising ownership costs with low maintenance, high uptime, fewer components, and minimal wear. Say goodbye to ownership cost worries.
Test Description

Lifetime Machine Support

With over 35 years of experience and a dedication to precision, FANUC ensures high reliability in producing long-lasting, high-quality products, supporting customers in achieving effective operations.
Pictogram for Spare Parts (Service) in black. SVG format.

Durability and Longivety

FANUC offers a set of preventive maintenance features to enable you to extend the machine lifetime resulting in reduced costs, maximised uptime and enhanced safety.

Technical Specifications

Clamping Unit
Clamping mechanism
Double toggle
Tonnage
300 kN | 30 tonf
Maximum and minimum die height - Double platen
330-150 mm
Clamping stroke
230 mm
Locating ring diameter
100 mm
Tie bar spacing, H×V
310x290 mm
Platen size, H×V
440x420 mm
Minimum mould size, H×V
175x165 mm
Maximum mold weight - Double platen
150-150 Moving-Stationary
Ejector stroke
60 mm
Maximum ejector force
8 kN | 0.8 tonf
Injection Unit
Screw diameter (mm)
14
16
18
20
22
Injection stroke (mm)
56
56
75
75
75
Max. injection volume (cm³)
9
11
19
24
29
Nozzle touch force
9 kN | 0.9 tonf
Screw and Barrel
Number of heater zones
3
3
3
3
3
Number of pyrometers
1 Nozzle
Total heater wattage (kW)
2.4
2.8
3.1
3.5
3.8
Max. Injection Speed (mm/s)
600
Max. injection & Hold Pressure 1 (MPa)
250
280
280
270
220
Max. injection & Hold Pressure 2 (MPa)
250
250
260
270
220
Max. injection rate (cm³)
92
120
152
188
228
Max. injection pressure (high-pressure filling mode) (MPa)
-
330
300
-
-
Max. screw rotation speed (min⁻¹)
450
450
450
450
450
Machine weight Single platen | Double platen
2.0 | t

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Image related to the success story video about ROBOSHOT with the Italian company Poloplast.

ROBOSHOT Series

Fast injection rates, precision and accuracy. Explore our ROBOSHOT series now!

Get Inspired

Get Inspiration from Other's Success

Success Story with the Hungarian company Simon. Showcasing the Roboshot.
Simon

FANUC ROBOSHOT Machines Keep Things Simple for SIMON

High-volume plastics parts; thin walls; zero defects; short automotive lead times; demanding energy efficiency requirements. A growing number of manufacturers are combatting these common challenges by investing in ROBOSHOT high-performance, all-electric injection moulding machines from FANUC. Among their number is SIMON Plastics.

Success story of successful implementation of FANUC ROBOSHOT (injection moulding machines) at the Italian company Poloplast.
Poloplast

Optimised Resources and Sustainable Moulding Thanks to FANUC

In the food packaging industry, production must be fast, reliable and clean. No wonder Poloplast chose FANUC's ROBOSHOT injection moulding machines. In addition to immediate efficiency improvements and energy savings, the advanced software features on the machines allow the company to further monitor and increase productivity while expanding its range of biodegradable products.