Test Description
Woman using the Tablet Teach Pendant from a front view. CRX photo. High resolution.
Image of CRX-10iA/L loading ROBODRILL on EMO2021.
Success story about Bonvicini Carpenteria. FANUC Italy.
FANUC Tablet Teach Pendant

CRX-10š¯‘–A/L

The CRX-10š¯‘–A/L Collaborative Robot, with its 10 kg payload, 1,418 mm reach and unique underflip motion, is the perfect solution for medium- and small-sized businesses as well as automation beginners and large corporations. The CRX series offers a FANUC programming interface with simple drag and drop technology on a touchscreen pendant. The ease of programming paired with FANUCā€™s world-renowned technology, and sensitive contact detection allows the CRX-10š¯‘–A/L to work safely alongside people in a variety of industrial and manufacturing jobs. The CRX Series of cobots are 8 Years Zero Maintenance with the proven industrial reliability that FANUC customers expect.
Robot Payload
10 kg
Robot Reach
1418 mm
Axes
6

The Industry Game-Changer

Benefits for Your Business

Text

Unique Under-Flip Motion

You can work on more confined spaces thanks to the underflip motion. It is the perfect solution for those applications that require a higher payload in a small footprint.
Pictogram for Proven Technology (Miscellaneous) in black. SVG format.

Great Repeatability

Repeat the same movement multiple times with exactly the same dexterity thanks to a repeatability of up to +/- 0.05 mm.
Pictogram for Lightweight (Miscellaneous) in black. SVG format.

Sense of Touch and Feel

Benefit from a light touch - every CRX comes standard with internal force sensing capabilities, giving the robot the sense of touch and feel without needing additional hardware or software.
Pictogram for Manual Guidance (Robot) in black. SVG format.

Manual Guided Teaching

The CRX can easily learn from you. Just use the manual guided teaching function to teach and lead your robot to the desired position and save it on the tablet using the drag & drop functionality.
Pictogram for CRX third party devices (Robot) in black. SVG format.

Easy to Connect

Easily integrate third party peripheral devices with FANUC approved End of Arm Tooling (EOAT), accessories and plug-ins.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Ultimate Versatility

Work in palletising mode and move linear trough singularity. This gives you the flexibility to operate it as a fully-fledged palletising robot.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30š¯‘–B Plus Controller
Protection
Body standard/optional
Standard
Wrist & J3 arm standard/optional
Standard
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes
General attributes
Robot Payload
10 kg
Robot Reach
1418 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Image of CRX device. SCHMALZ Area Gripping Systems {FQE}



.

CRX Devices

The CRX Series of Collaborative Robots makes it simple and quick to get your automation up and running. Integrate Peripheral Devices easily with FANUC approved End of Arm Tooling (EOAT), Accessories, and Plugins. Discover the selection now.

Discover the Product Series

Employee collaborating with FANUC CRX robot

CRX Series

Safe, flexible, quick to implement, and easy to programme. Explore our CRX Series now!

Get Inspired

Get Inspiration from Other's Success

Success story about successful implementation of FANUC robots, and cobots at the Turkish company Silverline.
Silverline

Cooker Hood Manufacturer Extracts the Advantages of FANUC Robots

The co-operation between FANUC and extractor hood manufacturer Silverline, which started with a special automated bonding project in 2015, has led to a total of 17 robots working across the companyā€™s factory in Turkey. FANUC regularly sees this kind of outcome, where taking the initial leap into robot investment leads to an almost immediate real...