The FANUC CRX-10iA/L Paint is the first explosion-proof collaborative paint robot with payloads up to 10 kg.
Image of CRX-10iA/L Paint painting an electric panel box
Image of CRX-10iA/L Paint painting a bike frame.

CRX-10๐‘–A/L Paint

The CRX-10๐‘–A/L Paint collaborative robot is specifically designed for use in the painting, powder and/or liquid coating and fibreglass industries. Designed to meet stringent explosion-proof safety standards, it has a payload of 10 kg and a reach of 1418 mm with a unique underflip motion. The CRX Series offers a FANUC programming interface with simple drag and drop technology on a tablet TP pendant. The ease of programming, combined with FANUC's world-renowned technology and sensitive contact detection, allows the CRX-10๐‘–A/L Paint to work safely alongside humans in painting and coating applications. The CRX cobots have an 8-year maintenance-free warranty and the proven industrial reliability that FANUC customers have come to expect.
Robot Payload
10 kg
Robot Reach
1418 mm
Axes
6

The Industry Game-Changer

Benefits for Your Business

Pictogram for Protection ISO (Robot) in black. SVG format.

Stringent Explosion-proof Safety Standards

Meet stringent explosion-proof safety standards with ATEX class ATEX Zone 1 (2G) and 21 (2D) and add flexibility to your paint and coating operations.
Text

Unique Under-Flip Motion

You can work on more confined spaces thanks to the underflip motion. It is the perfect solution for those applications that require a higher payload in a small footprint.
Pictogram for Miscellaneous-Fast in black, svg format

Quick Set-Up

Integration has never been easier thanks to the lightweight, slim and compact design. It requires no special surface to install and the controller is powered from a standard 200-240 V power source.
Pictogram for Lightweight (Miscellaneous) in black. SVG format.

Sense of Touch and Feel

Benefit from a light touch - every CRX comes standard with internal force sensing capabilities, giving the robot the sense of touch and feel without needing additional hardware or software.
Pictogram for CRX third party devices (Robot) in black. SVG format.

Easy to Connect

Easily integrate third party peripheral devices with FANUC approved End of Arm Tooling (EOAT), accessories and plug-ins.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30๐‘–B Plus Controller
Protection
Body standard/optional
IP67
Wrist & J3 arm standard/optional
IP67
Mounting Position
Floor
Yes
General attributes
Robot Payload
10 kg
Robot Reach
1418 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Image of CRX device. SCHMALZ Area Gripping Systems {FQE}



.

CRX Devices

The CRX Series of Collaborative Robots makes it simple and quick to get your automation up and running. Integrate Peripheral Devices easily with FANUC approved End of Arm Tooling (EOAT), Accessories, and Plugins. Discover the selection now.

Discover the Product Series

Employee collaborating with FANUC CRX robot

CRX Series

Safe, flexible, quick to implement, and easy to programme. Explore our CRX Series now!

Get Inspired