LR Mate 200𝑖D/4S

The extremely compact LR Mate 200𝑖D/4S 6-axis short-arm robot is designed for confined spaces and compact machines. Easy to integrate, this model is also available with a range of options including integrated intelligent functionality such as robot vision & force sensing and dedicated application packages.
Robot Payload
4 kg
Robot Reach
550 mm
Axes
6

Benefits for Your Business

Pictogram for Lightweight (Miscellaneous) in black. SVG format.

Ultra Compact, Fast and Lightweight

Manage small payloads at very high speeds with this light and ultra-compact model, weighing just 20 kg.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Versatility for Any Situation

Increase flexibility and save floor space with ceiling or angled mounting. With its sealed mechanical units (IP67), it can even be integrated directly into a machine tool.
Pictogram for Protection ISO (Robot) in black. SVG format.

IP67 Protection as Standard

Benefit from a water and dust proof wrist and body for the longest possible service life and outstanding uptime. Your ideal choice for working in dusty, hose-filled and die-cast environments.
Pictogram for Easy Integration (Robot) in black. SVG format.

Easy Integration

Simplify integration and reduce costs thanks to 6DI/6DO on J3 axis connector to support on-board grippers as well as integrated double x 2 solenoid valves and air lines as standard.
Pictogram for Smooth Serial Link Design (Robot) in black. SVG format.

Maximum Flexibility

Reduce cycle times and benefit from more flexible cell designs by allowing multiple robots to work in close proximity with the intelligent flip-over capability.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP67/-
Wrist & J3 arm standard/optional
IP67/-
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes
default
Robot Payload
4 kg
Robot Reach
550 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Images referring to the case study Erkul cosmetics FTR

LR Mate Series

Lightweight and compact. Big things do come in small packages. Explore our LR Mate Series now!

Get Inspired