All FANUC entities have suspended their shipments to Russia and Belarus, and service and maintenance for our installed products are not provided within those countries.
The M-10𝑖D/16S is designed for precision in confined spaces. This highly versatile robot is ideal for compact workspaces, with a compact design tailored for narrow environments. Its hollow wrist design enables seamless handling of payloads up to 16 kg with remarkable rigidity. A fully integrated hose pack and cable management system ensures efficient operation. With top-mount capability and a slim profile, this robot is perfect for compact cells where space is at a premium.
Your ideal choice for constant force applications thanks to the minimal vibration, even with payloads up to 16 kg.
Powerful in a Small Footprint
Maximise payload without sacrificing floor space. This ultra-slim robot fits seamlessly into compact robotic cells, boosting performance while saving valuable floor space.
Easy Integration and Optimised Cable Life Span
Simplify integration and protect your cables with a fully integrated hosepack and cable management design, that routes cables through the robot's hollow arm, wrist and body.
IP67 Protection as Standard
Benefit from a water and dust proof wrist and smooth surfaces for the longest possible service life and outstanding uptime.
Maximum Flexibility
Take advantage of this versatile robot model with ceiling, floor and angled mounting options, making it perfect for confined spaces where flexibility is essential.
Service First
To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.
Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.
The R-30𝑖B Plus controller is a high-performance controller designed for smarter productivity. It is built to make robots and automation easier to use in the manufacturing industry. With several i...
Explore a wide range of robot accessories that integrate seamlessly with our robots and cobots. Learn more about how you can optimise your automation project.
We empower FANUC robots to see!
𝑖RVision is FANUC’s unique, fully-integrated visual detection system that enables FANUC robots to see - making production faster, smarter and more reliable. Based ...
𝑖RPickTool technology takes robotics to a new level of dexterity. By equipping robots with an integrated vision system, it gives them a kind of "eye-hand coordination" similar to humans. This allo...
Designed for ultimate performance and reliability, the FANUC 𝑖PC Box provides a reliable industrial solution for your advanced robot applications that require high computational performance. It is...
A fully integrated, standardised and comprehensive auxiliary axis package with FANUC motors is the ideal solution for the most diverse applications that ask for an additional axis to complement you...
We empower FANUC robots to feel! FANUC Force Sensors give your robots a human-like touch by measuring force and torque in six dimensions. This technology enhances your automation by enabling robots...
Our Hand Guidance solutions allow quick and simple programming for your robot by leading it through motion paths. This simple operator control, which requires no further knowledge of the coordinate...
Explore our +250 software functions that empower you to do more. From safety to communication tools and application software, find exactly what you need to elevate your robotics projects with ease.
A robot breakdown can cause significant system production down time. FANUC Zero Down Time is an IoT solution designed to eliminate unforeseen production stoppage and enhance FANUC robot performance...
ROBOGUIDE: the ultimate offline programming and simulation software, tailored specifically for FANUC robots. With its cutting-edge technology, ROBOGUIDE empowers users to effortlessly create, progr...
Setting up an application is streamlined by FANUC's application software, which has become an invaluable asset for integrators and users alike. The software solutions feature customised menus speci...
Enhance FANUC robots with advanced communication protocols. Harness the power of advanced communication protocols to ensure seamless integration and optimal performance across your systems. PMC (Pr...
Unlock the full potential of your FANUC robots with our complimentary motion software solutions. From optimising path finding for maximum efficiency to seamlessly coordinating multiple robots, FANU...
Benefit from dedicated software solutions designed to simplify your robot programming. FANUC offers a comprehensive portfolio that significantly enhances efficiency. Streamline your workflow, reduc...
Above all, operator safety is the most critical component of robotic cell design. Creating a safe setup can be costly and have a significant impact on floor space. To address these challenges, FANU...
Automate machine tending with robots to significantly enhance your production by providing superior accuracy and continuous operation, unlike manual tending. Increase efficiency, achieve consistent output, and reduce labour costs and add substantial value to your entire production process.
Automise material handling with industrial robots to unlock numerous advantages for your business. Significantly enhance efficiency and productivity by reducing the time and effort required for manual handling. Let robots operate continuously without fatigue to ensure consistent performance and minimise errors, leading to higher throughput and faster processing times.
Automate assembly processes with robots to achieve significant advantages over manual methods. Ensure unparalleled precision and consistency, reducing errors and guaranteeing high-quality output. Increase production speed by enabling continuous operation without fatigue, which boosts throughput. Elevate efficiency, quality, and safety, making automation a strategic investment for any manufacturing operation.
Vision inspection technology enhances your manufacturing processes with image-based automated systems that accurately inspect and analyse objects. Advanced vision inspection solutions use cutting-edge cameras, sensors, and software to capture and process images, detect defects, measure dimensions, and ensure your products meet the highest quality standards.
FANUC's wide offer of warehouse robots fit the needs of anyone looking to apply automation to their warehouse, distribution center, fulfillment center, and more.