The FANUC M-20/12-23D is a slim and strong industrial handling robot. TEST

M-20𝑖D/12L

The M-20𝑖D/12L offers exceptional speed and precision for demanding material handling tasks. With a long reach of up to 2272 mm and a payload capacity of 12 kg, this versatile 6-axis arm is ideal for handling large parts and a wide range of tools. With its slim, curved J2 arm and fully integrated cable management, it is specially designed to minimise interference, making it ideal for crowded production environments.
Robot Payload
12 kg
Robot Reach
2272 mm
Axes
6
Download Datasheet

Benefits for Your Business

Pictogram for Robot slim arm (Robot) in black. SVG format.

Reduced Risk of Interferences

Minimise interference and reduce the risk of collision with nearby obstacles for smoother, safer operation with the curved J2 arm.
Pictogram for Hollow wrist arm cable (Robot) in black. SVG format.

Hollow Wrist for High-Density Layouts

Prevent the risk of snagging and cable wear by routing all cables through the robot’s large 57 mm diameter hollow wrist and hollow arm.
Pictogram for Easy Integration (Robot) in black. SVG format.

Easy Integration and Optimised Cable Life Span

Simplify integration and protect your cables with a fully integrated cable management system, that routes cables through the robot's hollow arm, wrist and body.
Pictogram for Protection ISO (Robot) in black. SVG format.

IP67 Protection as Standard

Benefit from a water and dust proof arm and wrist and smooth surfaces for the longest possible service life and outstanding uptime.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Maximum Flexibility

Take advantage of this versatile robot model with ceiling, floor and angled mounting options, making it perfect for confined spaces where flexibility is essential.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP54/IP65
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes
General attributes
Robot Payload
12 kg
Robot Reach
2272 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Machine tending with FANUC Robot. FANUC M-20iD/25 loading/unloading FANUC Robodrill D21MiB5 Plus machining center. The time required for the servo door to open and close has been significantly reduced when compared to traditional air cylinder operations. Fully automated production line at EMO 2023.

M-20 Series

The industry leader in their class for payload, reach and axis speed. Explore our M-20 Series now!

Get Inspired