M-410𝑖B/140H

The M-410𝑖B/140H is a fast and versatile 5-axis palletising robot designed to deliver precision and speed, and to integrate seamlessly into any fast-paced production environment. With high repeatability of ±0.2 mm, the M-410𝑖B/140H ensures consistent and reliable operation, critical for maintaining quality and efficiency in automated processes. Its ability to achieve up to 1,900 palletising cycles per hour means a remarkable increase in throughput, enabling your business to handle higher volumes with ease.
Robot Payload
140 kg
Robot Reach
2850 mm
Axes
5

Benefits for Your Business

Pictogram for Integrated Services (Robot) in black. SVG format.

Powerful Throughput

Increase throughput in palletising and loading/unloading applications with compact, dynamic design and fast cycle times.
Pictogram for Miscellaneous-Fast in black, svg format

Maximum Speed for Heavy Payloads

The ideal choice for handling large grippers and heavy payloads at maximum speed, thanks to the high torque and inertia of the wrist.
Pictogram for industries, logistics. SVG format.

Large Vertical Work Envelope

Maximise your palletising efficiency and handle a wider range of pallet heights and configurations for more efficient use of warehouse space.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP54/-
Wrist & J3 arm standard/optional
IP54/-
Mounting Position
Floor
Yes
General attributes
Robot Payload
140 kg
Robot Reach
2850 mm
Axes
5

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

FBL success story featuring handling of kegs.

M-410 Series

The heavy-duty end-of-line robotic palletising specialist. Explore our M-410 Series now!

Get Inspired

Get Inspiration from Others' Success

Image related to the success story as Dovy Keukens
Dovy Keukens

Kitchen Manufacturer Steams Ahead With FANUC Robots

Dovy Keukens is a real success story: from a start-up using a flax shed in 1980 to a 55,000 m2 state-of-the art production facility today with around 430 employees. This progressive manufacturer of custom kitchens is one of the most sophisticated around, and sitting at the heart of its production plant are several six-axis industrial robots from FANUC.