The FANUC M-410iB/700 is a robot specifically designed for palletising and handling applications.

M-410𝑖B/700

The M-410𝑖B/700, a powerful hollow wrist palletiser designed for exceptional performance in your palletising and loading/unloading operations. This remarkable robot stands out in its range with an exceptional payload capacity of up to 700 kg, making it ideal for handling heavy and bulky items with ease and precision. The M-410𝑖B/700 is equipped with a hollow wrist, a feature designed to minimise the risk of cable entanglement. This not only increases operating efficiency, but also significantly reduces maintenance requirements, ensuring a smoother, uninterrupted workflow. Its design is specifically tailored to increase throughput in palletising and loading/unloading applications, making it a valuable asset for companies looking to increase productivity and operational efficiency.
Robot Payload
700 kg
Robot Reach
3143 mm
Axes
4
Download Datasheet

Benefits for Your Business

Pictogram for Payload (Robot) in black. SVG format.

Highest Handling Capacity of the Series

Your ideal choice for large and heavy end of line palletising, e.g. for Euro pallets weighing up to 700 kg.
Pictogram for Integrated Services (Robot) in black. SVG format.

Powerful Throughput

Increase throughput in palletising and loading/unloading applications with compact, dynamic design and fast cycle times.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Great Flexibility

Increase your flexibility and work area by mounting the robot on a pedestal. To save floor space the robot controller can even be housed within the pedestal.
Pictogram for Miscellaneous-Fast in black, svg format

Maximum Speed for Heavy Payloads

The ideal choice for handling large grippers and heavy payloads at maximum speed, thanks to the high torque and inertia of the wrist.
Pictogram for industries, logistics. SVG format.

Large Vertical Work Envelope

Maximise your palletising efficiency and handle a wider range of pallet heights and configurations for more efficient use of warehouse space.
Icon for Robot Servo Gripper, black, SVG format

Easy Integration of Servo Driven Gripper

Easily integrate a servo hand with the robot thanks to the hollow wrist. The 6-axis servo amplifier can control the servo hand as additional 5th axis.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP54/-
Wrist & J3 arm standard/optional
IP54/-
Mounting Position
Floor
Yes
General attributes
Robot Payload
700 kg
Robot Reach
3143 mm
Axes
4

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

FBL success story featuring handling of kegs.

M-410 Series

The heavy-duty end-of-line robotic palletising specialist. Explore our M-410 Series now!

Get Inspired