M-410𝑖C/110

The M-410𝑖C/110 is a 4-axis robot specifically designed for case, bag and bottle palletising and depalletising operations, making it a perfect fit for industries that demand efficiency and precision. Its slim design and optimised kinematics make it one of the fastest palletising robots in its class, with a remarkable reach of 2,400 mm. Achieve unparalleled throughput with its ability to perform 2,200 standard palletising cycles per hour, handling a payload of up to 110 kg. Designed for tight workspaces, the M-410𝑖C/110 has a compact footprint with a minimum interference radius of 646 millimetres, making it an ideal solution for facilities where space is at a premium.
Robot Payload
110 kg
Robot Reach
2403 mm
Axes
4

Meet the Palletising Robot

Benefits for Your Business

Pictogram for Miscellaneous-Fast in black, svg format

Maximum Speed for Heavy Payloads

The ideal choice for handling large grippers and heavy payloads at maximum speed, thanks to the high torque and inertia of the wrist.
Pictogram for Integrated Services (Robot) in black. SVG format.

Powerful Throughput

Increase throughput in palletising and loading/unloading applications with compact, dynamic design and fast cycle times.
Pictogram for Hollow wrist arm cable (Robot) in black. SVG format.

Smart Cable Management

Prevent interference with system equipment and extend cable life by routing cables through the intelligent hollow wrist design.
Pictogram for Slender Design (Robot) in black. SVG format.

Maximum Usage of Minimum Space

Access and manoeuvre even in confined work areas thanks to a slim arm and wrist assembly.
Pictogram for industries, logistics. SVG format.

Large Vertical Work Envelope

Maximise your palletising efficiency and handle a wider range of pallet heights and configurations for more efficient use of warehouse space.
Icon for Robot Servo Gripper, black, SVG format

Easy Integration of Servo Driven Gripper

Easily integrate a servo hand with the robot thanks to the hollow wrist. The 6-axis servo amplifier can control the servo hand as additional 5th axis.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP54/-
Wrist & J3 arm standard/optional
IP54/-
Mounting Position
Floor
Yes
default
Robot Payload
110 kg
Robot Reach
2403 mm
Axes
4

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

FBL success story featuring handling of kegs.

M-410 Series

The heavy-duty end-of-line robotic palletising specialist. Explore our M-410 Series now!

Get Inspired