M-410𝑖C/315

The M-410𝑖C/315 is a powerful 4-axis palletising robot designed for efficient palletising and material handling. Its hollow wrist design minimises cable snagging and maintenance, boosting operational uptime. Capable of handling payloads up to 315 kg, it's perfect for high-speed palletising and handling applications. Its slim arm and high wrist movements allow for precise and fast operations, even in confined spaces. The M-410𝑖C/315 excels in stacking pallets up to two meters high, optimising workspace and increasing throughput in demanding industrial environments.
Robot Payload
315 kg
Robot Reach
3143 mm
Axes
4

Benefits for Your Business

Pictogram for Motion Flexible (Robot) in black. SVG format.

Great Flexibility

Increase your flexibility and work area by mounting the robot on a pedestal. To save floor space the robot controller can even be housed within the pedestal.
Pictogram for Miscellaneous-Fast in black, svg format

Maximum Speed for Heavy Payloads

The ideal choice for handling large grippers and heavy payloads at maximum speed, thanks to the high torque and inertia of the wrist.
Pictogram for Integrated Services (Robot) in black. SVG format.

Powerful Throughput

Increase throughput in palletising and loading/unloading applications with compact, dynamic design and fast cycle times.
Pictogram for Hollow wrist arm cable (Robot) in black. SVG format.

Smart Cable Management

Prevent interference with system equipment and extend cable life by routing cables through the intelligent hollow wrist design.
Pictogram for industries, logistics. SVG format.

Large Vertical Work Envelope

Maximise your palletising efficiency and handle a wider range of pallet heights and configurations for more efficient use of warehouse space.
Icon for Robot Servo Gripper, black, SVG format

Easy Integration of Servo Driven Gripper

Easily integrate a servo hand with the robot thanks to the hollow wrist. The 6-axis servo amplifier can control the servo hand as additional 5th axis.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP54/-
Wrist & J3 arm standard/optional
IP54/-
Mounting Position
Floor
Yes
General attributes
Robot Payload
315 kg
Robot Reach
3143 mm
Axes
4

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

FBL success story featuring handling of kegs.

M-410 Series

The heavy-duty end-of-line robotic palletising specialist. Explore our M-410 Series now!

Get Inspired