M-710𝑖C/12L

The M-710𝑖C/12L is a long arm, small payload multipurpose robot, designed for versatility. This 6-axis model is perfectly suited for handling medium payloads up to 12 kg. Its outstanding feature is an extended arm reach of 3.1 meters, enabling efficient operations over larger areas. The M-710𝑖C/12L's standard IP67 wrist protection ensures durability and reliability, making it an ideal solution for industrial applications in hard-to-reach areas.
Robot Payload
12 kg
Robot Reach
3123 mm
Axes
6

Benefits for Your Business

Pictogram for Protection ISO (Robot) in black. SVG format.

Prepared for Harsh Environment

Your ideal choice for dusty and humid environments, the IP67 protection rating for the wrist and IP54 for the body protects the robot from moisture and dust.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Maximum Flexibility

Increase flexibility and save floor space with ceiling or angled mounting.
Pictogram for Hollow wrist arm cable (Robot) in black. SVG format.

Ideal for Confined Spaces

Prevent the risk of snagging and cable wear by routing the cables to the end effector through the hollow wrist.
Pictogram for Protection ISO (Robot) in black. SVG format.

IP67 Protection for the Robot's Body

Opt for full coverage IP67 environmental protection for dust and waterproof operation.
Pictogram for Miscellaneous-Fast in black, svg format

Top Speed and Motion Performance

High speed axes and accurate, robust, purpose-built reducers and motors ensure optimum performance and unrivalled reliability.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP54/IP67
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes
default
Robot Payload
12 kg
Robot Reach
3123 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Image related to the success story CAMOZZI. Fanuc Italy.

Camozzi Automation, part of the Camozzi Group, is a leading designer and manufacturer of components for industrial automation.

Camozzi has recently implemented three twin-spindle workstations with three FANUC M-710iC robots, which allow maximum production flexibility for the production of the valve body without the need for additional machining, with a substantial reduction in TCO.

M-710 Series

The slim wrist, small footprint robot for medium payloads. Explore our M-710 Series now!

Get Inspired