M-710𝑖C/20L

The M-710𝑖/20L is a long-arm, multi-purpose robot designed for efficiency and precision. This 6-axis model features a slim wrist, rigid arm and compact footprint. It excels at handling lighter payloads in a large work envelope, with high axis speeds for exceptional performance. It is ideal for machine tending, grinding, polishing, sealing, deburring, waterjet cutting and washing. The M-710𝑖C/20L has a very long J3 arm with an extended reach of 3110 mm and an impressive repeatability of ± 0.11 mm. Its dust and waterproof wrist makes it ideal for harsh environments.
Robot Payload
20 kg
Robot Reach
3110 mm
Axes
6

Benefits for Your Business

Pictogram for Protection ISO (Robot) in black. SVG format.

Prepared for Harsh Environment

Your ideal choice for dusty and humid environments, the IP67 protection rating for the wrist and IP54 for the body protects the robot from moisture and dust.
Pictogram for Slender Design (Robot) in black. SVG format.

Compact Cell Design

Maximise flexibility with a compact design for easy access, even in tight spaces.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Maximum Flexibility

Increase flexibility and save floor space with ceiling or angled mounting.
Pictogram for Miscellaneous-Fast in black, svg format

Top Speed and Motion Performance

High speed axes and accurate, robust, purpose-built reducers and motors ensure optimum performance and unrivalled reliability.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP54/IP67
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes
default
Robot Payload
20 kg
Robot Reach
3110 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Image related to the success story CAMOZZI. Fanuc Italy.

Camozzi Automation, part of the Camozzi Group, is a leading designer and manufacturer of components for industrial automation.

Camozzi has recently implemented three twin-spindle workstations with three FANUC M-710iC robots, which allow maximum production flexibility for the production of the valve body without the need for additional machining, with a substantial reduction in TCO.

M-710

The slim wrist, small footprint robot for medium payloads. Explore our M-710 Series now!

Get Inspired