M-710𝑖C/50

The M-710𝑖C/50 is a standard 50 kg payload multipurpose robot that exemplifies strength and versatility. This robust 6-axis model features a slim wrist, rigid arm and compact design. It is designed for high axis speeds and remarkable 6-axis versatility, making it ideal for handling challenging payloads. Excellent for machine tending, grinding, polishing, deburring, waterjet cutting and washing, the M-710𝑖C/50's large allowable axis inertias, wide operating envelope and significant 50 kg payload capacity ensure top performance in a variety of industrial environments.
Robot Payload
50 kg
Robot Reach
2050 mm
Axes
6

Benefits for Your Business

Pictogram for Miscellaneous-Fast in black, svg format

High Productivity

Very high axis speeds and a large envelope allow extremely fast handling of larger or heavier workpieces and even higher pallet stacking.
Pictogram for Protection ISO (Robot) in black. SVG format.

Prepared for Harsh Environment

Your ideal choice for dusty and humid environments, the IP67 protection rating for the wrist and IP54 for the body protects the robot from moisture and dust.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Ultimate Versatility

Add an optional palletising mode and move linear trough singularity. This gives you the flexibility to operate it as a fully-fledged 6-axis robot and as a 5-axis palletising robot.
Pictogram for Industries Food in black, svg format

Ready for Food

The ideal choice for food packaging by adding the secondary food option with food grade grease in the wrist and epoxy paint.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Maximum Flexibility

Increase flexibility and save floor space with ceiling or angled mounting.
Pictogram for Payload (Robot) in black. SVG format.

Powerful Performance

Handle large workpieces such as glass and steel panels with a large envelope, 50 kg payload capacity and large allowable axis inertias.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP54/IP67
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes
default
Robot Payload
50 kg
Robot Reach
2050 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Image related to the success story CAMOZZI. Fanuc Italy.

Camozzi Automation, part of the Camozzi Group, is a leading designer and manufacturer of components for industrial automation.

Camozzi has recently implemented three twin-spindle workstations with three FANUC M-710iC robots, which allow maximum production flexibility for the production of the valve body without the need for additional machining, with a substantial reduction in TCO.

M-710 Series

The slim wrist, small footprint robot for medium payloads. Explore our M-710 Series now!

Get Inspired

Get Inspiration from Other's Success

Image Success Story Demo S.A. - FANUC Bulgaria
SABO-DEMO

Automation is the Best Medicine at DEMO

A key player in the pharmaceutical industry, significantly improved its production capabilities with FANUC's automated solutions. By integrating FANUC robots, DEMO optimised the filling, packaging, and labeling processes, resulting in enhanced efficiency, accuracy, and overall productivity in their operations.