M-800𝑖A/60

The M-800𝑖A/60's outstanding path accuracy for high-precision path applications allows you to significantly improve the quality of laser cutting, welding or other processes where accuracy is required. The M-800𝑖A/60 offers outstanding precision without slowing down your production process.
Robot Payload
60 kg
Robot Reach
2040 mm
Axes
6

Meet the M-800𝑖A/60

Benefits for Your Business

Pictogram for High Rigidity (Robot) in black. SVG format.

High Precision

Your choice for exceptional accuracy and precision performance in various applications thanks to its rigid and robust construction.
Pictogram for Coordinated Welding (Robot) in black. SVG format.

Absolute Position Accuracy

Benefit from absolute position accuracy thanks to the FANUC 𝑖R Calibration Signature included as standard.
Pictogram for Performance (IoT) in black. SVG format.

High Performance

Elevate your high-precision path applications such as 3D laser cutting with an exceptional high motion performance.
Pictogram for Easy Integration (Robot) in black. SVG format.

Seamless Integration

Simplify integration and reduce costs thanks to integrated services such as standard 8-input, 8-output configuration for both pneumatic and electrical services.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP54
Wrist & J3 arm standard/optional
IP54
Mounting Position
Floor
Yes
Ceiling mount
Yes
default
Robot Payload
60 kg
Robot Reach
2040 mm
Axes
6

Download For Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Image of M-800iA/60. EMO Hanover 2023. Application shows Laser welding of sheet metal. High res.

M-800 Series

Take your high-precision applications to new levels with the M-800 Series.

Get Inspired