M-900𝑖B/280

The M-900𝑖B/280 robot has been engineered with enhanced rigidity for ultimate precision. With a robust payload capacity of 280 kg and a specialised J3 arm ensuring maximum stiffness, this robot meets the ISO 9283 rigidity standards, showcasing exceptional static compliance. It is perfectly tailored for operations demanding both pressure on the tool and precise accuracy.
Robot Payload
280 kg
Robot Reach
2655 mm
Axes
6

Benefits for Your Business

Pictogram for High Rigidity (Robot) in black. SVG format.

The Stiffness Specialist

Rely on this rigid robot providing maximum stiffness which was specifically designed for applications such as flow drill screwing and roller hemming.
Pictogram for Protection ISO (Robot) in black. SVG format.

Optional Severe Dust and Liquid Protection (SDLP)

Upgrade to our advanced dust and liquid protection package for robust performance in harsh environments, ensuring durability and reliability.
Pictogram for Easy Integration (Robot) in black. SVG format.

Easy Integration

Benefit from integrated pneumatical and electrical services consisting of 8 inputs and 8 outputs included as standard. Simple and reliable cable dressout package is available as well.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Maximum Flexibility

Increase your flexibility with ceiling, floor, and angle mounting options, making it your perfect choice for tight spaces where flexibility is essential.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP54/IP56
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes
General attributes
Robot Payload
280 kg
Robot Reach
2655 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

M-900iB/360E mounted on a rail to load-unload machines. Bruderer success story picture.

M-900 Series

Proven durability and reliability for heavy payloads. Explore our M-900 Series now!

Get Inspired