M-900𝑖B/280L

The M-900𝑖B/280L robot stands for rigidity and extended reach. The model has a substantial payload capacity of 280 kg and an impressive reach of 3103 mm. This long-arm model features 6 axes for applications requiring increased rigidity. Its parallel link arm design ensures precise handling of heavy workpieces, full-layer palletising, and robust spot welding.
Robot Payload
280 kg
Robot Reach
3103 mm
Axes
6

Benefits for Your Business

Pictogram for Long Arm (Robot) in black. SVG format.

Large Work Envelope

Enlarge your work envelope with this ideal solution for tasks that require a combination of toughness, extra reach and heavy lifting.
Pictogram for High Rigidity (Robot) in black. SVG format.

Robust and Accurate

Your ideal choice for accurate handling of heavy workpieces, palletising in complete layers and heavy duty spot welding thanks to the robust construction and supporting parallel link arm.
Pictogram for Easy Integration (Robot) in black. SVG format.

Easy Integration

Benefit from integrated pneumatical and electrical services consisting of 8 inputs and 8 outputs included as standard. Simple and reliable cable dressout package is available as well.
Pictogram for Protection ISO (Robot) in black. SVG format.

Optional Severe Dust and Liquid Protection (SDLP)

Upgrade to our advanced dust and liquid protection package for robust performance in harsh environments, ensuring durability and reliability.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Maximum Flexibility

Increase your flexibility with ceiling, floor, and angle mounting options, making it your perfect choice for tight spaces where flexibility is essential.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP54/IP56
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes
default
Robot Payload
280 kg
Robot Reach
3103 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

M-900iB/360E mounted on a rail to load-unload machines. Bruderer success story picture.

M-900 Series

Proven durability and reliability for heavy payloads. Explore our M-900 Series now!

Get Inspired