M-900𝑖B/400L

The M-900𝑖B/400L robot offers ultimate flexibility for heavy payloads up to 400 kg. As a long-arm model with a reach of up to 3704 mm and a stable floor mount, it ensures reliable performance in applications requiring high payload capacity. With 6 axes, it provides the dexterity necessary for precise handling of large loads. The M-900𝑖B/400L is ideal for applications with heavy payloads.
Robot Payload
400 kg
Robot Reach
3704 mm
Axes
6

Benefits for Your Business

Pictogram for Long Arm (Robot) in black. SVG format.

Large Work Envelope

Enlarge your work envelope with this ideal solution for tasks that require a combination of toughness, extra reach and heavy lifting.
Pictogram for Easy Integration (Robot) in black. SVG format.

Easy Integration

Benefit from integrated pneumatical and electrical services consisting of 8 inputs and 8 outputs included as standard. Simple and reliable cable dressout package is available as well.
Pictogram for Protection ISO (Robot) in black. SVG format.

Optional Severe Dust and Liquid Protection (SDLP)

Upgrade to our advanced dust and liquid protection package for robust performance in harsh environments, ensuring durability and reliability.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP54/IP56
Mounting Position
Floor
Yes
default
Robot Payload
400 kg
Robot Reach
3704 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

M-900iB/360E mounted on a rail to load-unload machines. Bruderer success story picture.

M-900 Series

Proven durability and reliability for heavy payloads. Explore our M-900 Series now!

Get Inspired