P-1000𝑖A

The P-1000𝑖A is a unique painting robot with seven integrated axes. Its optimally positioned arm qualifies for a variety of interior and exterior paint programs. The balanced arm length provides excellent near and far reach and combined with its payload the robot supports a range of rotary atomisers and spray guns.
Robot Payload
15 kg
Robot Reach
2896 mm
Axes
7

Benefits for Your Business

Pictogram for

ATEX Approved

Operate safely in previously designated Zone 1 hazardous environments with a fully ATEX compliant, meeting Category 2 and Group IIG standards, paint robot.
Pictogram for CCR rotary table (ROBOMACHINES) in black. SVG format.

Increased Work Envelope

Make the most of valuable floor space and maximise the work envelope by installing the robot on an inverted pedestal.
Pictogram for Hollow wrist arm cable (Robot) in black. SVG format.

Reduced Risk of Interferences

Eliminate the risk of cable snagging and contamination from paint debris falling from exposed hoses by routing all cabling and services through the robot arm.
Pictogram for Industries Automotive in black, svg format

Automotive Package

Together with the opener P-35𝑖A the P-1000𝑖A makes a great paint system for the automotive industry.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
Standard
Wrist & J3 arm standard/optional
Standard
Mounting Position
Ceiling mount
Yes
default
Robot Payload
15 kg
Robot Reach
2896 mm
Axes
7

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

FANUC paint robots

Paint Series

The industry standard in painting automation for more than 40 years. Explorer our Paint Series now.

Get Inspired