The FANUC P-250/15F-28B is a paint robot used for applications including painting, dispensing, glueing and sealing.

P-250𝑖B/15

The P-250𝑖B/15 paint robot is the industry's best solution for large and mid-size painting jobs. Its advanced and highly flexible six-axis design is adaptable in its mounting configuration to suit the most demanding of painting applications. It comes with a large handling capacity of up to 15 kg and generous work envelope of 2,800 mm.
Robot Payload
15 kg
Robot Reach
2800 mm
Axes
6
Download Datasheet

Benefits for Your Business

Pictogram for

ATEX Approved

Operate safely in previously designated Zone 1 hazardous environments with a fully ATEX compliant, meeting Category 2 and Group IIG standards, paint robot.
Pictogram for Robot Reach (Robot) in black. SVG format.

Process Flexibility With Wide Reach

Maintain precise target distances and gun orientations over the largest of parts and maximise your quality while benefiting from a 2,800 mm envelope.
Pictogram for Hollow wrist arm cable (Robot) in black. SVG format.

Top Product Quality

Achieve top product quality by eliminating contamination from debris falling from exposed paint hoses thanks to the patented hollow wrist.
Pictogram for Easy Integration (Robot) in black. SVG format.

Easy Equipment Integration

Add flexibility to your painting and coating applications and benefit from a wide range of features and easy-to-integrate equipment.
Pictogram for Payload Top Mounted (Robot) in black. SVG format.

Maximum Flexibility

To get the most out of even the smallest of paint booths, this robot comes with floor, inverted, angle and wall mounting options for increased versatility.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
Standard
Wrist & J3 arm standard/optional
Standard
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes
General attributes
Robot Payload
15 kg
Robot Reach
2800 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

FANUC paint robots

Paint Series

The industry standard in painting automation for more than 40 years. Explore our Paint Series now.

Get Inspired

Get Inspiration from Other's Success

Image related to the success story as Dovy Keukens
Dovy Keukens

Kitchen Manufacturer Steams Ahead With FANUC Robots

Dovy Keukens is a real success story: from a start-up using a flax shed in 1980 to a 55,000 m2 state-of-the art production facility today with around 430 employees. This progressive manufacturer of custom kitchens is one of the most sophisticated around, and sitting at the heart of its production plant are several six-axis industrial robots from...