P-40𝑖A

The P-40𝑖A paint robot comes with a slim and lightweight design to fit perfectly in narrow spaces. It is extremely flexible and easily adapts to small lot sizes, new styles and other modifications, providing you an affordable and versatile solution for robotic painting applications.
Robot Payload
5 kg
Robot Reach
1300 mm
Axes
6

Meet the P-40𝑖A

Benefits for Your Business

Pictogram for

ATEX Approved

Operate safely in previously designated Zone 1 hazardous environments with a fully ATEX compliant, meeting Category 2 and Group IIG standards, paint robot.
Pictogram for Payload Top Mounted (Robot) in black. SVG format.

Maximum Flexibility

To get the most out of even the smallest of paint booths, this robot comes with floor, inverted, angle and wall mounting options for increased versatility.
Pictogram for Easy Integration (Robot) in black. SVG format.

Easy Equipment Integration

Add flexibility to your painting and coating applications and benefit from a wide range of features and easy-to-integrate equipment.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Please note that this robot model requires a transformer, which can be supplied by FANUC.

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
Standard
Wrist & J3 arm standard/optional
Standard
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes
default
Robot Payload
5 kg
Robot Reach
1300 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

FANUC paint robots

Paint Series

The industry standard in painting automation for more than 40 years. Explorer our Paint Series now.

Get Inspired