The FANUC Paint Mate/10F-18B is a paint robot used for applications including painting, dispensing, glueing and sealing.
The FANUC Paint Mate/10F-18B is a paint robot used for applications including painting, dispensing, glueing and sealing.

P-50๐‘–B/10L

The P-50๐‘–B/10L is an ultra-compact, six-axis robot that provides reliable, high-precision painting for a wide range of applications. Its long reach and large work envelope handle even oversized parts with ease, while the internal paint lines and hollow wrist design ensure clean operation, minimising contamination and simplifying cleaning. High axis speeds ensure optimum cycle times and process efficiency. The versatility of the P-50๐‘–B/10L also extends to its mounting options - floor, ceiling or wall - for seamless integration into your workspace. This compact design significantly reduces booth size, resulting in lower air and energy consumption.
Robot Payload
10 kg
Robot Reach
1800 mm
Axes
6

Benefits for Your Business

Pictogram for Long Arm (Robot) in black. SVG format.

Increased Work Envelope

Optimise reach and efficiency with an extended reach of up to 1,800 mm and a standard 10 kg payload.
Pictogram for Hollow wrist arm cable (Robot) in black. SVG format.

Top Product Quality

Achieve top product quality by eliminating contamination from debris falling from exposed paint hoses thanks to the patented hollow wrist with an inner diameter of 68 mm from J4 to J6 arm.
Pictogram for

ATEX Approved

Operate safely in previously designated Zone 1 hazardous environments with a fully ATEX compliant, meeting Category 2 and Group IIG standards, paint robot.
Pictogram for Payload Top Mounted (Robot) in black. SVG format.

Maximum Flexibility

To get the most out of even the smallest of paint booths, this robot comes with floor, inverted, angle and wall mounting options for increased versatility.
Pictogram for Easy Integration (Robot) in black. SVG format.

Easy Equipment Integration

Add flexibility to your painting and coating applications and benefit from a wide range of features and easy-to-integrate equipment.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Please note that this robot model requires a transformer, which can be supplied by FANUC.


 

Controller
Controller
R-30๐‘–B Plus Controller
Protection
Body standard/optional
Standard
Wrist & J3 arm standard/optional
Standard
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes
General attributes
Robot Payload
10 kg
Robot Reach
1800 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

FANUC paint robots

Paint Series

The industry standard in painting automation for more than 40 years. Explorer our Paint Series now.

Get Inspired